Press Suppliers
Press Suppliers
Two DC-Motors from the FAULHABER SXR and GXR families with an encoder, arranged on white stages against a gray-blue background.

New to the product range: DC-motors in the GXR and SXR families

The new brushed motor 1627 GXR with copper-graphite commutation impresses with its high power and a wide range of equipment options that enables it to meet the requirements of modern drive solutions. It offers flexible voltage variants from 4.5 V to 24 V and different bearing configurations. The motor can also be individually adjusted – from modifications on the front and rear shafts to options for use in vacuum or high-temperature environments. Optimized rotor balancing ensures smooth operation and contributes to the motor's durability. The hexagonal winding technology – which has a high copper filling factor and an optimized proportion of straight lines – and the high-quality magnets ensure temperature stability and improve overall performance.

These are also features of the new size in the precious-metal-commutated SXR family – the existing 1218 and 1228 SXR is now joined by new version in the size 1627 SXR. It has an outstanding power to volume ratio and is ideal for high-tech applications. All components in the SXR and GXR families are RoHS compliant and the electrical connections offer a variety of configuration options. 

It is easy to combine the GXR motors and SXR motors with the metal planetary gearheads in the GPT family. In particular, the new, diameter-compliant 16GPT is ideal for challenging applications with limited installation space. The optimized construction allows high speeds, enabling use of the motor's entire speed range. In addition, the stable design ensures that extreme forces can be transferred reliably and large loads can be managed without a problem.

Another ally: the new magnetic encoder IEX3

With the latest chip technology, the IEX3 and IEX3 L offer a high resolution and positional accuracy that typically reaches 0.3°. Equipped with a wide voltage range – both 3.3 V for battery-powered applications to 5 V are possible – and a temperature range of -40 to 100 degrees Celsius, the encoder is both flexible and robust. The IEX3 (L) is available with or without a line driver and is both extremely compact and easy to maintain – ideal for use in combination with the new FAULHABER SXR and GXR motors. 

Thanks to the seamless matching of the components, developers and engineers benefit from a compact, powerful and reliable complete solution that opens up new possibilities for modern drive systems.

Products

DC-Micromotors
1627 ... GXR
Graphite Commutation
Product details
Data sheet (PDF)
DC-Micromotors
1627 ... SXR
Precious Metal Commutation
Product details
Data sheet (PDF)
Planetary Gearheads
16GPT
High Torque
Product details
Data sheet (PDF)
Encoders
IEX3-4096
magnetic Encoder, digital outputs, 3 channels, 16 - 4096 lines per revolution
Product details
Data sheet (PDF)
Encoders
IEX3-4096 L
magnetic Encoder, digital outputs, 3 channels, 16 - 4096 lines per revolution, Line Driver
Product details
Data sheet (PDF)
Downloads

Press release PDF DOC

Press image

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.