Career Press Supplier
Career Press Supplier
An engineer who is juggling with four different types of FAULHABER motors, representing the Motion Controller MC 3602/3606B, which can control these for motor types. Blue background.

The new MC 3602 B variant is equipped with up to 2 A continuous output current for smaller motors and the MC 3606 B variant has up to 6 A continuous output current for medium-sized motors which simplifies work for engineers. For applications in which more than one motor technology is used, just one motor controller and a GUI are needed. The free FAULHABER "Motion Manager 7" software is available for installation and commissioning. With this, the drive is running in just a few steps. All main operating modes of the CiA 402 servo drive are offered. Integration is performed via CANopen or RS232, and for commissioning, primarily the USB interface is used. Additionally, an optional EtherCAT module enables cycle times as short as 1 ms. In conclusion, the motion controllers can also be operated without central control in stand-alone mode.

Two Motion Controllers from the FAULHABER Series MC 3602 B and MC 3606 B arranged on white steps in front of a gray-blue background.

Everything from a single source

In combination with FAULHABER motors, the MC 3602 B and MC 3606 B deliver a sophisticated drive system with extensive protective functions. The products were developed for the operation of motors with ironless winding and offer high dynamics here. Standard motors – such as NEMA stepper motors – can likewise easily be operated with the MC 3602/06 B. They thereby represent a solid basis for a range of applications. Regardless of whether the application uses a stepper motor in open-loop or closed-loop operation, or in combination with brushless, linear or DC-motors, the MC 3602/06 B provides a solution for nearly every requirement – in industrial automation or in laboratory automation, robotics, semiconductor processing or in use with measurement systems.

In case of queries, the FAULHABER Motion Control Support Team offers assistance.

Products

Motion Controllers
MC 3602 B
CiA402 servo drive, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Product details
Data sheet (PDF)
Motion Controllers
MC 3606 B
CiA402 servo drive, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Product details
Data sheet (PDF)
Downloads

Press release PDF DOC

Press image

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.