Press Suppliers
Press Suppliers

The IERF3 L is available in three sizes and is optimally matched to the brushless flat DC-Micromotors of the BXT family. The device is available in diameters of 22 mm, 32 mm, and 42 mm and can also be combined with a brake if required. The encoder is equipped with a Line Driver as standard, which ensures complementary output signals and reliable data transmission (especially with long connection cables). 

Thanks to its very high positioning accuracy and repeatability, the encoder is perfectly suited for demanding positioning applications, such as in metrology or in optical systems including lasers, microscopes, and telescopes. The IERF3 L can also be used in automation technology, e.g., in semiconductor production or in robotics. As an optical encoder, it is also resistant to magnetic interference fields.

Products

Encoders
IERF3-16384 L
optical Encoder, digital outputs, 3 channels, 512-16384 lines per revolution, Line Driver
Data sheet (PDF)
Key Features
Encoder channels:
3
Operating temperature range:
-40 ... 100 °C
Series IERF3-16384 L
Downloads

Press release PDF DOC

Press image

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.