Career Press Supplier
Career Press Supplier
Two DC-Motors from the FAULHABER SXR and GXR families with an encoder and a gearhead from the GPT family, arranged on white stages against a gray-blue background.

With a diameter of 14 mm, the new models are perfectly matched to the modular FAULHABER product range – including seamless compatibility with planetary gearheads and magnetic encoders. Product Manager Dario Del Favero explains: “With the new 14-mm motors, users no longer have to compromise on compactness, functionality, or performance. In combination with the precisely matched 14GPT gearhead and the IEP3 encoder, a diameter-compliant complete solution is created, delivering optimum efficiency and maximum dynamics.” Thanks to the precise coordination of components, developers and engineers benefit from perfectly harmonized synergies from a single source.

Robust, durable, and individually configurable

The GXR and SXR motors feature a durable, robust design and high performance. One contributing factor is the hexagonally wound coil, which enables maximum power density in the smallest space. In addition to various bearing configurations, flexible voltage variants and a wide range of electrical connection options are available. Modifications to the front and rear shaft as well as optimized rotor balancing are also part of the offering.

Like all FAULHABER products, the new DC motors are RoHS-compliant and meet the highest quality standards. The wide variety of configuration options allows for precise adaptation to diverse application areas - for example, in high-end optical systems, telescopes and microscopes, as well as in medical applications such as surgical robots or infusion pumps.

Perfect fit for the modular FAULHABER system

With the new GXR and SXR motors, FAULHABER reaffirms its commitment to delivering powerful drive solutions for high-tech applications. Thanks to their modular combinability and high adaptability, these compact DC motors open up new perspectives in miniaturization and system integration – while ensuring maximum performance and reliability.

Products

DC-Micromotors
1437 ... GXR
Graphite Commutation
Product details
Data sheet (PDF)
DC-Micromotors
1424 ... SXR
Precious Metal Commutation
Product details
Data sheet (PDF)
DC-Micromotors
1437 ... SXR
Precious Metal Commutation
Product details
Data sheet (PDF)
Downloads

Press release PDF DOC

Press image

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.