https://gpcasoc.com.ar/

Horne Technologies cc

PO Box 536

Betty's Bay, 7141

Tel.: +27 (0)76 563 2084

info@hornet.cc

www.hornetechnologies.co.za

Building of FAULHABER MINIMOTOR SA, Croglio, Switzerland
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
Building of FAULHABER Asia Pacific Pte Ltd., Singapore
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
Building of FAULHABER Polska sp. z o.o., Poznan, Poland
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
Building of FAULHABER Italia S.r.l., Lomazzo, Italy
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
Building of FAULHABER France SAS, Montigny-le-Bretonneux, France
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
Building of FAULHABER Drive System Technology (Taicang) Co., Ltd.,Taicang, China

FAULHABER Drive System Technology (Taicang) Co., Ltd.

Eastern Block, Incubator Building, No. 6 Beijing Road West

Taicang 215400, Jiangsu Province

Tel.: +86 (0) 512 5337 2626

info@faulhaber.cn

Building of FAULHABER Benelux B.V., Eindhoven, Netherlands

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.nl

Building of FAULHABER Austria GmbH, Wien, Austria

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 3 9756 4000

Fax: +61 3 9753 4000

sales@erntec.net

www.erntec.net

Building of Dr. Fritz Faulhaber GmbH & Co. KG, Schönaich, Germany

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Faulhaberstraße 1

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

www.faulhaber.com

We are sorry

FAULHABER is currently not represented in the selected country.

Please contact us with your request at

Info@faulhaber.com
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
Rolf Leitner

Regional Sales Manager

Tel.: +41 (0) 79 422 3348

rolf.leitner@faulhaber.ch

Rafael Steinemann

Area Sales Manager

Tel.: +41 (0) 79 932 1645

rafael.steinemann@faulhaber.ch

FAULHABER L

The unique Linear Actuator FAULHABER L series is designed for high performances in compact dimensions, it supports large input speed or high output force. It is well-suited for a wide range of applications like robotics, industrial machines and laboratory equipment. A large number of reduction ratios, uniformly distributed, are available to select the most appropriate configuration to fit various force or speed operating points as required by the application. This new family also grants high flexibility offering different screw sizes and types; moreover a large selection of options are available to match different ambient conditions and make mechanical integration inside applications faster and smoother through various flange and nut configurations.

Additional, the new FAULHABER L series offers a very robust design. It is met by a wide portfolio of combinable motors such as FAULHABER DC motors, 4-pole and 2-pole brushless motors or stepper motors. As always, customer specific modifications are also possible. Some of these meet particular requirements with special ambient conditions, others ease the product integration into the application system or enhance particular performance parameters to fulfil specific needs, like accuracy. 

Product options can refer to the coupler, to the screw or both, for example:

  • screw type and length;
  • nut type and length;
  • ambient conditions like particular temperature range or special environmental conditions as vacuum;
  • different motor cable or terminals orientation when integrating the combination unit inside the application.

Each of the available screw types has its own characteristics that should be taken into account to find the best match with specific needs. The basic difference between ball and lead screws is rolling movement of the ball screw nut, which eliminates the sliding friction typical of lead screws, resulting in a very high efficiency. The 22L and 32L series are available with lead screws and additionally as ball screw versions in two accuracy options.

FAULHABER L
High performances
Very robust design
Large and modifiable selection of screw and nut types
Full reduction ratio range
Wide portfolio of combinable motors
Details

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.

After filling out the form you will get access to our entire webinar library for a year.

* Required field

Many thanks for your interest in our product range!

You will shortly receive an email with a confirmation link. Click the link to complete the registration process. You will then be able to access the requested content.

Please contact us if you have any questions.