The “FAULHABER Motion Manager” software provides the user with comprehensive support for start-up and configuration of FAULHABER drive controls. The graphical user interface makes uniform and intuitive procedures possible independent of the device family and interface used.
In addition to a newly designed area for easy commissioning and configuration of the drive systems, the new Motion Manager 7 includes various tools for controlling and observing the drive behavior, a development environment for sequence programs and a maintenance area for diagnostics and firmware updates.
If you have any questions, please contact us at +49 7031 638-345 or mcsupport[at]faulhaber.de or fill out the form:
REMOTE MAINTENANCE
With executing this link you give us the possibility for remote maintenance.
Family MC V3.0
| MC 5010/5005 S MC 5004 P MC 3603 S MC 3001 B/P | MCS 3242/3268 BX4 MCS 3274 BP4
|
Do you have any questions about the software?
Family MC V2.0/V2.5
| MCDC 300x RS/CO/CF MCBL 300x RS/CO/CF MCLM 300x RS/CO/CF Series CS/CO/CC/CSD/COD/CCD |
Family SC
| SC xxxx Series BX4 SC Series BRC Series BL Flat SC Series BXT SC |
A programming adapter for RS232 or USB must be used for Speed Controllers of the SC family. Motion Controllers with RS232 interface can alternatively be connected via a direct connection to COMx, and also via USB by means of a USB-to-serial adapter.
Sitecontent