Press Suppliers
Press Suppliers
FAULHABER DC motor student project of a driverless racing car huebner header

9th place for the Munich team

Around 120 students from the University of Munich from a wide range of different degree courses such as vehicle technology, mechanical engineering, industrial engineering, computer engineering, design and business administration worked together under the name of municHMotorsport. The Formula Student Racing Team was founded in order to put the theory from lectures into practice. FAULHABER provided the municH Motorsport team with two motors including the appropriate accessories for a driverless vehicle that took part in the “Formula Student Driverless” competition.

FAULHABER provided motors for driverless vehicle

“The main focus of our team during the competition was on showing that we can build a driverless racing car”, says team member Maximilian Steiner. The team succeeded in doing this, even though they were somewhat unlucky during the competition: They “only” managed 9th place in the event because of a cable break in one of the sensor systems. However, municHMotorsport team wants to compete with a driverless vehicle again in the coming season.

4th place for the Stuttgart team

25 students from different technical degree courses at the University of Stuttgart combined to form GreenTeam Uni Stuttgart. The team has been building racing cars for more than 50 years. Now they were faced with the task of converting their Formula Student racing car for highly-automated, i.e. driverless, driving round a circuit for the first time.

“We chose the FAULHABER 3274...BP4 brushless DC-Servomotor as the actuator for the steering. We installed this parallel to the steering column. It operates directly on the steering column using the planetary gearhead 38A (60:1) from FAULHABER and a spur gear stage that we developed ourselves”, says Paul Melzer from the GreenTeam, explaining the technical details. The driverless racing car from the Stuttgart team achieved a respectable 4th place in the competition.

FAULHABER provided motors for driverless vehicle

Products

Brushless DC-Servomotors
3274 ... BP4
4 Pole Technology
Data sheet (PDF)
Key Features
Nominal voltage:
12 ... 48 V
Rated torque up to:
158 mNm
No-load speed up to:
9090 min⁻¹
Stall torque up to:
2660 mNm
Diameter:
32 mm
Length:
74 mm
Series 3274 ... BP4
Planetary Gearheads
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Details
Further information

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.