Six different stepper motors from FAULHABER, arranged on white stages against a gray-blue background.

Stepper Motors from FAULHABER

High accuracy for demanding positioning tasks

Compare products

High power density
Very high acceleration
Long-lasting

Discover our wide range of stepper motors

The compact yet powerful stepper motors from FAULHABER are designed for demanding applications. They achieve top values in speed, torque and precision. In terms of positional accuracy, they attain absolute peak values.

FAULHABER AM

  • Diameter: 8 ... 32 mm
  • Length: 13.8 ... 42 mm
  • Step angle (full step): 7.5 ... 18 °
  • Static torque rating: 0.65 ... 85 mNm

FAULHABER DM-Micro

  • Diameter: 6 ... 12 mm
  • Length: 9.5 ... 17.6 mm
  • Step angle (full step): 18 °
  • Static torque rating: 0.25 ... 2.4 mNm

FAULHABER DM-Dynamic

  • Diameter: 40 ... 52 mm
  • Length: 20.3 ... 32.6 mm
  • Step angle (full step): 3.6 °

FAULHABER DM-Ring

  • Diameter: 66 mm
  • Length: 24 mm
  • Step angle (full step): 1.8 °
  • Static torque rating: 307 mNm

Are you still unsure which stepper motor is right for you?

Get in touch with us! We would be happy to help you find the right stepper motor for your specific application.

Calculate stepper motorsReceive a free consultation

Areas of application for FAULHABER stepper motors

FAULHABER stepper motors are trusted in various industries. Leveraging diverse technologies, our drive solutions set the standard for precision and reliability in compact spaces, making them indispensable in demanding applications across various sectors:

Stepper Motors surgical microscope head set for work on microscopic structures

Optics

Image of Robotics header 1

Robotics

Image of Aerospace header

Aerospace & Aviation

4 pole brushless motor from Faulhaber for schunk gripper header

Industry & Automation

Image of Medical header

Medical

Didn't see your field of application?

Our stepper motors are made for many different applications. Contact us for a free and non-binding consultation.

Calculate stepper motorsGet a free consultation 

Award-winning and certified mini stepper motors

Around the world, the name FAULHABER stands for excellent products and our outstanding service. We have an uncompromising awareness for quality – supported by all employees – that keeps us in this outstanding position. This is also reflected in our range of stepper motors. From the first consultation through to the delivered product and beyond, clearly defined responsibilities and sophisticated, proprietary management systems ensure the uncompromisingly high quality of our services and products.

Selection of FAULHABER Stepper Motors portfolio

Let us guide you to your perfect drive solution.

Just fill out the form and click on “Start Drive Calculator”.

Choose motor series
-
-
-
-

The future of stepper motors already in sight

Awarded several times for its successful and sustained innovation management, FAULHABER is one of the most innovative companies in Germany. Our commitment and determination to continuously improve our services, structures and processes secures our international competitiveness and the long term satisfaction of our customers.

Awarded several times for its successful and sustained innovation management

Our philosophy

It is our philosophy to always be technologically ahead by a nose length. We are pioneers, look beyond the horizon and constantly further develop our high-performance base technologies focusing future requirements. We operate at the limits of what is technically possible. In doing so, we strategically invest in research and development as well as in modern processes and production technologies in order to set new standards with innovative products time and again.

Innovation and partnership

The requirements and needs of our customers are the central driving force. The basis for trustful and successful cooperation is dialogue. By means of continuous exchange, it is possible to fully understand specific requirements and problems and to jointly and efficiently provide solutions. With employees who dedicate themselves to this task with commitment, experience and, in particular, a sense of responsibility.

Around the world, the name FAULHABER stands for excellent products and the outstanding service.

FAULHABER Drive Calculator

Our very user-friendly Drive Calculator allows you to narrow down the perfect FAULHABER drive system for your project consisting of a motor, gearhead and encoder – and then make a specific enquiry.

  • With just a few details such as torque and speed, you can quickly find out which FAULHABER drive solutions are suitable for your application.
  • The filter allows you to further narrow down the list until you find your ideal drive solution. The comparison function can be used to compare the extensive product data of up to three variants in a table.
  • When you have found the drive systems that meet your requirements best, you can enquire directly with FAULHABER and have a sales engineer get in touch with you right away.

Start Drive Calculator

Free consultation

Do you need help selecting a suitable stepper motor? Simply contact us for a free and non-binding consultation on FAULHABER's range of products.

* Required field

More detailed information on how we handle your personal data is available at: Privacy Policy

Please enter the result of the mathematical operation in the field below.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.