Our motors are at home everywhere compact drive systems are needed for demanding automation solutions. In logistics, they drive intelligent robots that do their job autonomously around the clock via digital networks.
Frequent load changes, stop-and-go operation and constant loads call for drive solutions that are both extremely powerful as well as absolutely reliable. With the new DualGear from FAULHABER, the intralogistics of the future is getting a true upgrade: The combination of proven BX4 and GPT technology ensures maximum performance, robustness and dynamics.

The new FAULHABER DualGear was specifically designed for the requirements in automated warehouse logistics – especially for applications in storage and retrieval machines and in compact wheel drives of autonomous logistics systems. One particular advantage of the new drive system is its compactness: Two powerful movements can be realized with a single drive, thereby eliminating the need for two separate systems.

The system power is uniformly distributed to the gearhead outputs on both sides: This means a lower load on each gearhead.
High power density through 4-pole motor technology and modern planetary gearheads – this is what makes a reliable system with long service life possible.
The integrated digital and analog sensors for commutation, the speed control of up to 1 rpm and the precise positioning make for a space-saving and cost-optimized system.
A synchronized movement on both gearhead outputs is easily realized with a single control system.
The new FAULHABER DualGear combines a powerful 4-pole technology with two planetary gearheads to create an especially compact and efficient drive system. Thanks to its diameter-compliant design of just 32 mm as well as the integrated sensors, it is ideally suited for spacecritical applications in modern logistics and conveying technology. The result is a solution that combines high efficiency, reliable operation and a long service life – a true upgrade for conveyor technology and intralogistics systems of the next generation.
Nominal voltage: 12 ... 48 V
No-load speed (motor) (at 24 V): 5500 min-1
Torque constant (at 24 V): 43.3 mNm/A
Material
Housing: Stainless steel
Gearhead gear set: Stainless steel
Mechanical specifications
Backlash, without load: 0.6 °
Bearings of the output shafts: Ball bearings
Fastening* (installation instructions): A-side recommended
Radial force on shaft, max.: 220 N
Shaft Play
- radial (10 mm from flange): ≤0.07 mm
- axial: =0 mm
Operating temperature range: -30 … 120°C
Torque (continuous): 1.1 Nm
Torque (max, intermittent): 7 Nm
Max. power (continuous): 40 W
*For detailed data, see motor/gearhead data sheet