Career Press Supplier
Career Press Supplier

FAULHABER BXI drives robotics forward

For decades, we have been a driving force in the development of application-specific drive solutions and have set benchmarks across a wide range of markets. Our ability to anticipate future trends and adapt our production to new requirements makes us the ideal partner when it comes to developing innovative solutions together and bringing them to market quickly.

With an exceptionally short time-to-market, new dimensions, and perfectly matched features for robotics, the FAULHABER BXI is a prime example of the efficiency of this process. With this motor, we are introducing the most powerful integrated drive system in our portfolio to date – a direct response to our customers’ needs. Together with them, we develop and manufacture specific drive solutions for a new generation of robotic applications.

Brushless flat motor market specific drive solution 9317 ... BXI G from FAULHABER in perspective view

We develop the perfect drive system for your robot

A row of orange humanoid robots with dark visor heads is shown in a modern manufacturing environment. The scene conveys the impression of an industrial production line in which humanoid robots are actively involved in automated processes.

Natural mobility for humanoid robots

Human-like movements require maximum precision, strength, and dynamics—from the fingertips to the shoulder joints, from the toes to the hips.

Several white robotic arms with gripping tools operate on an automated production line. In the foreground, one robotic arm precisely places components on a circuit board. The scene conveys the impression of a cutting-edge industrial manufacturing environment.

Reliable positioning and gripping for cobots

Industrial and automation applications require robust, precise drive systems with intelligent control.

A four-legged, grey robot in the shape of a dog stands on an asphalt road next to a person. The so-called robot dog is equipped with sensors and cameras on its head to perceive its surroundings.

For demanding coordinated movements

Intelligent, compact drive systems keep the evolution of robotics moving forward.

The new centerpiece for robotics applications

The FAULHABER BXI was developed specifically for the high demands placed on joints in current and future robotics applications. The drive system consists of a unit comprising a motor, integrated planetary gearhead, and high-resolution encoder. Its strength lies in its compactness: maximum performance in minimum space.

Schematic exploded view showing the structure of a brushless flat motor 9317 ... BXI G from FAULHABER.

System Components

  • Motor
  • Integrated gearhead
  • Absolute encoder
  • External controller (MC 5010 S)
  • Cabling
  • Motion Manager support

Optimal Control

When connected to the FAULHABER MC5010 motion controller, a perfectly coordinated system is created for torque-sensitive, high-precision positioning tasks with simultaneous motor protection and easy commissioning thanks to Motion Manager software.

Plug & Play Usability

Two robust, shielded M12 electronic interfaces for motor supply and encoder ensure connection to the controller.

High Efficiency and Smooth Operation

The internal rotor design with 21 pole pairs, a slotted stator, and iron-core winding ensures low cogging torque and high torque density.

Lightweight, Cool, and Compact

The flat, space-saving aluminum housing guarantees corrosion resistance without coating and ensures optimized cooling. Additional advantages include low weight and high torque density.

Sufficient Power Reserves in the Limit Area

A low mechanical time constant and low moment of inertia, combined with optimized heat dissipation and iron-core winding, ensure high short-term overload tolerance.

High Power Density and Long Service Life

A lightweight, low-backlash planetary gearhead (2 stages in 1) with needle bearings reliably ensures optimal torque transmission.

Unshakable Positioning Accuracy

The integrated 15-bit SSI absolute encoder, with line driver and compensation algorithm, handles commutation and positioning simultaneously – and is insensitive to interference.

FAULHABER BXI Facts & Figures

The Series 9317 BXI G internal rotor motor combines robustness and compactness, setting new standards. Its high maximum torque of up to 20 Nm enables effortless dynamic movements for fast response times and precise motion control. With a voltage range up to 50 V, the available interfaces, and a length of only 34 mm, the BXI is easy to integrate. Perfect for applications where every millimeter, every gram, and above all, power counts, e.g., as an articulated joint drive for humanoid robots.

FAULHABER 9317...BXI G

Mechanical specifications
Mass: 987 g
Reduction ratio: 10.5:1
 

Electrical specifications
Absolute encoder with Line Driver
Operating voltage: 5 V ±10 %
Protocol: SSI
Resolution: 15 Bit
Voltage range: Motor, DC 0 ... 50 V
Direction of rotation: reversible

Operating temperature range
Ambient temperature: -25 … 85°C
Max. temperature:
- Motor / housing: 100°C
- Winding, max. permissible 125°C
 

Max. torque, up to 20 Nm
Max. power output, up to 270 W
Max. phase current, up to 13 A
No-load speed: 114 min-1
No-load current phase, rms 0.577 A
No-load voltage, DC 24 V

Drawing of the brushless flat motor 9317 ... BXI G from Faulhaber in front view

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.