Career Press Supplier
Six different DC-motors from FAULHABER, arranged on white stages against a gray-blue background.

DC-Motors for Highest Precision and Efficiency

Compact drive solutions from FAULHABER

✓ Cogging-free operation
✓ Precise position and torque control
✓ High efficiency & Low noise

 

Get a free consultation

Micro DC-Motors from FAULHABER - for demanding applications

DC-motors - also known as brushed DC-motors - are compact, efficient, and highly versatile.

FAULHABER designs and manufactures brushed micro DC-motors in a wide range of sizes and configurations: from ultra-compact versions with precious metal commutation to high-performance drives with graphite commutation.

Our small DC-motors offer smooth running, high customizability, and exceptional power density - ideal for applications in robotics, medical technology, or aerospace.

DC-Motors for functional prosthese like myoelectric hand
Cogging-free operation
Precise positioning even at low speeds
Quiet running
High dynamics
Suitable for battery-powered applications

Typical application fields of our brushed DC-Motors

With finely scalable sizes and a variety of combination options, FAULHABER offers DC-motors for a wide range of uses. Custom solutions are available upon request.

Image of Robotics header 1

Robotics

Dynamic movement in tight spaces with low supply voltage

Image of Medical header

Medical

Miniature DC-motors with quiet operation

4 pole brushless motor from Faulhaber for schunk gripper header

Industrial automation

Robust DC brushed motors for flexible automation tasks

Image of Aerospace header

Aerospace & Aviation

High power density with minimal weight

Get in touch with us for a non-binding consultation:

Our DC-motor families at a glance

FAULHABER S/G

FAULHABER S/G family 3D drawing in open view

Micro DC-motors with outstanding dynamics

Diameter: 6 mm ... 22 mm
Nominal voltage: 1.5 V ... 40 V

Product details

Calculate motor

FAULHABER SXR

FAULHABER SXR family 3D drawing in open view

High-performance DC-motors with innovative winding technology

Diameter: 12 mm ... 16 mm
Nominal voltage: 3 V ... 24 V

Product details

Calculate motor

FAULHABER SR

FAULHABER SR family 3D drawing in open view

Precious-metal commutated DC-motors for precise positioning

Diameter: 8 mm ... 22 mm
Nominal voltage: 3 V ... 36 V

Product details

Calculate motor

FAULHABER GXR

FAULHABER GXR family 3D drawing in open view

Powerful graphite-commutated brushed DC-motors

Diameter: 16 mm
Nominal voltage: 4.5 V ... 24 V

Product details

Calculate motor

FAULHABER CXR

FAULHABER CXR family 3D drawing in open view

Robust and compact DC brushed motors

Diameter: 13 mm ... 26 mm
Nominal voltage: 6 V ... 48 V

Product details

Calculate motor

FAULHABER CR

FAULHABER CR family 3D drawing in open view

DC-motors with graphite commutation and maximum power density

Diameter: 23 mm ... 38 mm
Nominal voltage: 6 V ... 48 V

Product details

Calculate motor

FAULHABER SR-Flat

FAULHABER SR-flat family 3D drawing in open view

Flat DC-motors with unique coil technology

Diameter: 15 mm ... 26 mm
Nominal voltage: 3 V ... 24 V

Product details

Calculate motor

Do you need support?

Tell us about your application via the contact form - we’ll be happy to advise you on selecting the ideal small DC-motor.

Contact

Why choose micro DC-motors from FAULHABER?

 

✓ Compact design with high power density

✓ Highly efficient and precise

✓ Suitable for battery operation

✓ Quiet performance

✓ Tailored solutions for your application

 

Request non-binding consultation

Logo of HSR enhanced from the University of Applied Sciences Rapperswil
» The motors from FAULHABER simply provide the best technology. «
Professor Dr. Christian Bermes
University of Applied Sciences Rapperswil (HSR)

Individual consultation - speak with our experts

✓ Personal contact

✓ 75 years of experience

✓ Customized solutions

FAULHABER Consulting

Do you want to know which DC-motor is the best fit for your project? Our engineers are happy to support you in selecting the optimal product.

Simply fill out the contact form and we’ll get back to you shortly.

Or use the FAULHABER Drive Calculator to determine the right electric DC-motor for your application.

Contact form

* Required field

More detailed information on how we handle your personal data is available at: Privacy Policy

Please enter the result of the mathematical operation in the field below.

Let us guide you to your perfect drive solution.

Just fill out the form and click on “Start Drive Calculator”.

Choose motor series
-
-
-
-

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.