Career Press Supplier
Four different linear motors from FAULHABER, arranged on white stages against a gray-blue background.

Linear Motors for maximum dynamics & efficiency

Compact linear drives for fast movements

✓ Extremely fast acceleration and direction changes
✓ Compact & robust design
✓ No residual force

 

Get a free consultation

Linear Motors from FAULHABER - maximum efficiency for demanding applications

Linear motors - also referred to as linear servo motors - feature a forcer rod that travels back and forth along a straight axis. This enables the linear drive to produce torque in a straight line.

FAULHABER linear motors combine compact dimensions with high power density and outstanding dynamics. Their cogging-free design makes them ideal for applications requiring exceptional repeatability.

Whether in optics, factory automation, aerospace or metrology, the micro linear motors from FAULHABER offer maximum efficiency and a long service life with virtually zero maintenance, making them a perfect fit for a wide range of applications.

Linear motor in mechatronic kit tailor made for laboratory automation
High dynamics
Excellent force-to-volume ratio
No residual force present
Very high repeatability
Long-lasting and maintenance-free

Where our linear drives are used

FAULHABER linear motors are available in four sizes and a wide range of forcer rod lengths and can also be customized to your specific requirements.

Stepper Motors surgical microscope head set for work on microscopic structures

Optics

High-precision positioning down to the micrometer range

4 pole brushless motor from Faulhaber for schunk gripper header

Industrial automation

Maximum machine throughput with minimal maintenance costs

Image of Aerospace header

Aerospace & Aviation

Long service life and reliability under extreme conditions

Montion Controllers in compact measuring device from Q-tec GmbH

Metrology & Testing

Repeatable linear positioning for accurate, reliable results

Get in touch with us for a non-binding consultation:

Linear motor or Linear actuator - Which is the right choice?

Linear motion can be achieved in two ways: with a linear motor using a forcer rod, or via a linear actuator, where the rotational movement is converted into linear motion via transmission elements such as lead screws or gears.

FAULHABER’s product portfolio includes both technologies: small linear motors for high-speed motion and long service life, and micro linear actuators for applications requiring high torque or maximum precision.

Linear motors

Linear motor from FAULHABER

Ideal for tasks requiring high speed and repeatability

Length: 33 mm ... 85.5 mm
Speed: 1.8 m/s ... 3.4 m/s

Product details

Calculate motor

Geared linear actuators

Geared linear actuator from FAULHABER from the L product family

High input speeds and output forces thanks to gearhead reduction

Diameter: 6 mm ... 32 mm
Reduction ratio: 1 ... 1294

Product details

Calculate motor

Direct drive linear actuators

Linear stepper motor from FAULHABER

For highly precise applications with low load

Diameter: 1.2 mm ... 3 mm

Product details

Calculate motor

Do you need support?

Let’s talk – we’ll help you determine whether a linear motor or a linear actuator is the best fit for your project.

Contact

Why choose linear micro motors from FAULHABER?

 

✓ High dynamics and acceleration

✓ Excellent force-to-volume ratio

✓ No residual force present

✓ Compact and robust construction

✓ Custom solutions for your application

 

Request non-binding consultation

Logo of the company Stiwa
» There is no other small linear motor with this power density available on the market anywhere in the world. «
Roland Schiermayr
Departmental Head of Automation Research and Development at STIWA

Individual consultation - speak with our experts

✓ Personal contact

✓ 75 years of experience

✓ Customized solutions

FAULHABER Consulting

Do you want to know which linear drive is the best fit for your project? Our engineers are happy to support you in selecting the optimal product.

Simply fill out the contact form and we’ll get back to you shortly.

Or use the FAULHABER Drive Calculator to determine the right electric DC-motor for your application.

Contact form

* Required field

More detailed information on how we handle your personal data is available at: Privacy Policy

Please enter the result of the mathematical operation in the field below.

Let us guide you to your perfect drive solution.

Just fill out the form and click on “Start Drive Calculator”.

Choose motor series
-
-
-
-

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.