Career Press Supplier
Career Press Supplier
Glossary istock image header

Small gear motor

What is a small gear motor?

A gear motor combines a motor and a gearbox in a single housing. In contrast, motor‑gearbox combinations consist of two separate components that can be selected and paired depending on the application. While a small gear motor provides a compact, integrated drive solution, a motor‑gearbox combination offers greater flexibility in component selection.

A small DC gear motor can be either brushless (brushless gear motor) or brushed (brushed DC gear motor). The gearhead is typically designed as a planetary gearhead or a spur gearhead. Micro gear motors are commonly used when an application requires a very compact drive with low speed.

What should be considered when selecting a DC gear motor?

When selecting a gear motor for a specific application, it is important to consider that the output shaft may be positioned partially offset from the motor’s rotational axis. In addition, several key parameters play a crucial role in the selection of the appropriate small DC gear motor, including the gear ratio, the overall efficiency, the backlash, the maximum output torque, the maximum output speed, and the maximum allowable axial and radial shaft loads.

What kinds of small gear motors does the FAULHABER portfolio offer?

FAULHABER’s gear motor portfolio includes the SR‑Flat (brushed) and B‑Flat (brushless) motor families. Both product families use a uniquely flat coil technology, also classifying them as flat motors. Equipped with integrated spur gearheads, SR‑Flat and B‑Flat gear motors deliver high reduction ratios while maintaining a minimal overall length.

FAULHABER SR-flat family 3D drawing in open view
FAULHABER SR-Flat
FAULHABER B-flat family 3D drawing in open view
FAULHABER B-Flat

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.