Career Press Supplier
Career Press Supplier
Glossary istock image header

Rotor position detection

The classic method for rotor position detection with brushless DC-motors is the use of Hall sensors. In the simplest design, three Hall sensors are arranged on the stator with an offset of 120°. They sense the magnetic field of the rotor and return a different Hall voltage depending on the rotor position. The commutation signals for the control electronics are determined from these electrically offset signals.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.