Career Press Supplier
Career Press Supplier
Glossary istock image header

Brakes

FAULHABER brakes are designed as holding brakes (not suitable for braking).

The brakes are constructed as permanent-magnet, single-surface brakes for direct current in which the braking effect is generated by a permanent magnetic field. They function as an electromagnetically open system and, thus, act in the switched-off, de-energized state. To neutralize the braking effect, the permanent magnetic field is countered by an opposing electromagnetic field. The FAULHABER brakes are flanged to the motor and are used as a motor-brake combination.

For applications in which the brakes are used for limiting or reducing the speed of motors that are in operation, i.e., so called dynamic brakes, there are a number of other versions, such as magnetic powder brakes, eddy current brakes or centrifugal brakes.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.