Staubo Elektro-Maskin a.s.

Bjørnerudveien 12C

1266 Oslo

Tel.: +47 22 75 35 00

post@staubo.no

www.staubo.no
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
info@faulhaber.be

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 (0) 3 9756 4000

sales@erntec.com.au

www.erntec.net

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Daimlerstr. 23
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
Beijing Office

East 10H3 Wu Mart Huike Mansion Building, No. 158 W. 4th Ring Road North

Haidian District, Beijing 100097

Tel.: +86 (0)10 5335 9353

info@faulhaber.cn

Guangzhou Office

Room 1415, No. 5 Fuchang Road

Haizhu District, Guangzhou, 510240, Guangdong Province

Tel.: +86 (0) 20 3424 8332

Fax: +86 (0) 20 3424 8332

info@faulhaber.cn

Xi‘an Office

Room A-509, No. 318 Yanta Road South

Qujiang New District, Xi’an 710061, Shaanxi Province

Tel.: +86 (0) 29 8521 2778

Fax: +86 (0) 29 8521 2778

info@faulhaber.cn

Hong Kong Office

Unit 4, 19/F, Ricky Centre, 36 Chong Yip Street

Kwun Tong, Kowloon

Tel.: +852 3520 2078

Fax: +852 3914 7452

info@faulhaber.cn

Glossary istock image header

Service life

Because every application involves an exceptionally large number of parameters, it is nearly impossible to exactly specify the service life of a certain motor, gearhead or motor-gearhead combination.

Service life of DC motors

The service life of a DC-motor depends largely on the selected operating point and the ambient conditions in the application. The total service life can vary greatly – from several hundred hours under extreme conditions to over 25,000 hours under optimum conditions. Under typical load conditions, the total service life of a FAULHABER DC-motor ranges from 1000 to 5000 hours.

In general, the service life of a FAULHABER DC-motor is determined by the effects of electrical and mechanical wear of the commutator and brushes. Electrical wear (sparking) depends greatly on the electrical load and motor speed. Normally, the typical service life of a motor decreases with increasing load and speed. The effects of electrical wear are more pronounced in the case of motors with precious metal commutation and vary depending on the nominal voltage of the winding. If required, FAULHABER DC-motors are equipped with integrated spark suppression which minimizes the negative effects of sparking on the service life of the motor.

Mechanical wear of the commutation system depends on the motor speed and increases as the speed rises. Generally, graphite-commutated motors have a longer service life in the case of applications with speeds and loads above the specifications. Additionally, it is important not to exceed the permissible load for the bearing as specified in the data sheet during continuous operation as this could otherwise also have a negative effect on the service life.

Furthermore, the type of motor control also greatly influences the service life. If, for example, a PWM signal is used for control, FAULHABER recommends a minimum frequency of 20 kHz.

Service life of BL motors and stepper motors

Because motor commutation occurs electronically instead of mechanically with brushless motors, the service life is dependent primarily on the service life of the motor bearing. FAULHABER uses mainly highly precise pre-loaded ball bearings.

If brushless motors are operated according to the data sheet, their service life exceeds that of mechanically commutated (brushed) DC motors many times over.

Service life of linear DC-servomotors

The service life of a linear DC-servomotor is influenced primarily by the service life of the sleeve bearings. The wear of these bearings is heavily dependent on the operating speed and the load of the forcer rod.

Service life of gearheads

The service life of a gearhead and of a motor-gearhead combination is dependent on the following factors: input speed, output torque, operating conditions, environment and installation in other systems. Numerous options are available for increasing the service life: ball bearings, exclusively metal gears, special lubrication, etc.

Additional factors that affect the service life of a drive system include the static and dynamic axial and radial bearing loads, the thermal ambient conditions such as extreme humidity and temperature, the speed, vibrational and shock loads as well as the precision with which the shaft is coupled to the given application.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.

Form for requesting access protected content

Personal Data

* Required field

Many thanks for your interest in our product range!

You will shortly receive an email with a confirmation link. Click the link to complete the registration process. You will then be able to access the requested content.

Please contact us if you have any questions.