Press Suppliers
Press Suppliers
Glossary istock image header

Pulse width modulation

With pulse width modulation (PWM), the carrier is a pulse with constant pulse frequency (PWM switching frequency). The average value of a voltage can be set steplessly in proportion to the pulse width by means of PWM. The setting of the reduced voltage is possible with relatively low power loss since the circuit breakers are only operated in two states: completely blocked or completely switched through. Thus, the PWM control of motors offers a low-loss option for operating DC-motors.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.