Staubo Elektro-Maskin a.s.

Bjørnerudveien 12C

1266 Oslo

Tel.: +47 22 75 35 00

post@staubo.no

www.staubo.no
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
info@faulhaber.be

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 (0) 3 9756 4000

sales@erntec.com.au

www.erntec.net

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Daimlerstr. 23
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
Rolf Leitner

Regional Sales Manager

Tel.: +41 (0) 79 422 3348

rolf.leitner@faulhaber.ch

Rafael Steinemann

Area Sales Manager

Tel.: +41 (0) 79 932 1645

rafael.steinemann@faulhaber.ch

Glossary istock image header

EC Motor

There are various names on the market for brushless DC motors. They are known as, among other things, BLDC motors (brushless DC-motors) or EC motors (electronically commutated). An EC motor is structured like a three-phase synchronous machine with excitation through permanent magnets. Due to the brushless design, this type of motor is used primarily in applications with long service life.

Unlike a brushed DC motor – also called a DC motor – an EC motor requires additional electronics for detecting the current rotor position and for generating the necessary rotating field. Depending on the field of application, a distinction is made in the electronics between speed controllers (2-quadrant operation) and motion controllers (4-quadrant operation).

EC motors are available in a wide range of designs. In addition to the internal rotor motors, there are also external rotor motors and flat rotor motors. The winding is usually designed as a three-phase system and, depending on the speed range, with low to very high number of poles. Another version that should be mentioned here are motors with integrated electronics that are specially matched to the motor and expand the application spectrum yet further.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.

Form for requesting access protected content

Personal Data

* Required field

Many thanks for your interest in our product range!

You will shortly receive an email with a confirmation link. Click the link to complete the registration process. You will then be able to access the requested content.

Please contact us if you have any questions.