Faulhaber
  • FAULHABER Worldwide
      Contacts
      • Argentina Australia Austria Belgium Brazil China Czech Republic Denmark Finland France Germany
      • Great Britain Hungary India Ireland Israel Italy Japan Korea Liechtenstein Luxembourg Malaysia
      • Netherlands Norway Poland Portugal Russia Singapore Slovakia South Africa Spain Sweden Switzerland
      • Taiwan Thailand Turkey USA International
  • English
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
    • Italiano

Drive Selection: Solution Details

Drive System: 3272G048CR + 38A 200:1

  • Load calculation
  • Motor/Geadhead Data
  • Downloads
  • Your Requirements
  • Contact

Results of the Load Calculation

Load current 383,55 mA
Load voltage 12,21 V
Motor winding temperature 28,99 °C
Motor housing temperature 27,82 °C
Required motor torque 27,8 mNm
Required motor speed 1.200 1/min
Output power 2,44 W
Efficiency (over all) 52,19 %

Overall Dimensions

Diameter 38 mm
Length 134,2 mm
Mass 642 g

Operating Area

Operating Area (3272G048CR + 38A 200:1)
Operating Area (3272G048CR + 38A 200:1)

Characteristic curves

Operating Area (3272G048CR + 38A 200:1)
Characteristic curves (3272G048CR + 38A 200:1)
New calculation
Request

Motor Characteristic Data

(3272G048CR)
Nominal voltage 48 V
Terminal resistance 3,35 Ω
Torque constant 83,3 mNm/A
No load speed 5.500 1/min
Stall torque 1,18 Nm
Speed constant 115 1/min/V
Rotor inductance 0,74 mH
Slope of n-M curve 4,6 1/min/mNm
Rotor inertia 60 gcm²
Mechanical time constant 2,9 ms
RTH2 Reduction 30 %
Efficiency max. 88 %
3272G048CR by FAULHABER

Gearhead Characteristic Data

(38A 200:1)
Housing material steel
Geartrain material steel
Backlash at no load 0,5 °
Bearings on output shaft ball bearings
Shaft load, max. radial 200 N
Shaft load, max. axial 200 N
Shaft press fit force, max. 490 N
Number of gear stages 3
Reduction ratio 200 :1
Calculated reduction 200 :1
Continuous torque 18 Nm
Mass 330 g
Efficiency, max. 90 %
Gearshaft diameter 10 mm
Geahead diameter 38 mm
38A 200:1 by FAULHABER
Request

Downloads: Calculated drive system

Solution Details

Downloads: Motor

Datasheet

Technical Information

3D-CAD Files

Downloads: Gearhead

Datasheet

Technical Information

3D-CAD Files

Absolute reduction

Request

Motor and Gearhead Preselection (optional)

Motor series All
Gear series All

Global settings

Ambient temperature 22 °C
Available diameter, max. 100 mm
Available length, max. 400 mm
Available supply voltage, max. 75 V

Advanced settings

Available current, max. 1 A
Efficiency, min. 10 %
RTH2 Reduction Default of motor. See info. i
Load transmission

Your entries

Load transmission Gear reduction
Required load speed 1 1/min
Required load torque 21 Nm
Reduction ratio i0 6 :1
Efficiency, max. 90 %
Request

Submit an inquiry for the following systems

Please enter your comments in the field below.

These will be included in the printable PDF document.

Cancel
  • Imprint
  • Data privacy
  • GTC
  • Products
    • Online product catalogue
    • FAULHABER Drive selection
    • DC-Motors
      • FAULHABER S/G
        • 0615...S 1219...G 1516...S 1624...S 2230...S 2233...S
      • FAULHABER SR
        • 0816...SR 1016...SR 1024...SR 1224...SR 1319...SR 1331...SR 1516...SR 1524...SR 1717...SR 1724...SR 2224...SR 2232...SR
      • FAULHABER CXR
        • 1336...CXR 1727...CXR 1741...CXR 2237...CXR 2642...CXR 2657...CXR
      • FAULHABER CR
        • 2342...CR 2642...CR 2657...CR 2668...CR 3242...CR 3257...CR 3272...CR 3863...CR 3890...CR
      • FAULHABER SR-Flat
        • 1506...SR 1506...SR IE2-8 1512...SR 1512...SR IE2-8 2607...SR 2607...SR IE2-16 2619...SR 2619...SR IE2-16
      • Technical information
    • Brushless DC-Motors
      • FAULHABER B-Micro
        • 0308...B 0515...B
      • FAULHABER B
        • 0620...B 0824...B 1028...B 1218...B 1226...B 1628...B 2036...B 2057...B 2444...B 3056...B 3564...B 4490...B
        • 4490...BS
      • FAULHABER BHx
        • 1645...BHS 1660...BHS 1660...BHT
      • FAULHABER BX4
        • 2232...BX4 2250...BX4 2250...BX4S 3242...BX4 3268...BX4
      • FAULHABER BP4
        • 2264...BP4 3274...BP4
      • FAULHABER B-Flat
        • 1509...B 1515...B 2610...B 2622...B
      • FAULHABER BXT
        • 2214...BXTH 2214...BXTR 3216...BXTH 3216...BXTR 4221...BXTH 4221...BXTR
      • Technical information
    • Motors with integrated Electronics
      • FAULHABER BRC
        • 1525...BRC 1935...BRC 3153...BRC
      • FAULHABER BX4 SC
        • 2232...BX4 SC 2250...BX4 SC 2250...BX4S SC 3242...BX4 SC 3242...BX4 SCDC 3268...BX4 SC 3268...BX4 SCDC
      • FAULHABER B-Flat SC
        • 2610...B SC 2622...B SC
      • FAULHABER B Cx
        • 3564...B Cx
      • FAULHABER BX4 CxD/Cx
        • 2232...BX4 CxD 2250...BX4 CxD 3242...BX4 Cx 3268...BX4 Cx
      • FAULHABER MCS
        • MCS 3242...BX4 ET MCS 3242...BX4 RS/CO MCS 3268...BX4 ET MCS 3268...BX4 RS/CO MCS 3274...BP4 ET MCS 3274...BP4 RS/CO
    • Linear DC-Servomotors
      • LM 0830...01 LM 1247...11 LM 1247...12 LM 1483...11 LM 1483...12 LM 2070...11 LM 2070...12
    • Stepper Motors
      • AM0820 AM1020 AM1524 AM2224 AM2224R3 DM0620 DM1220 DM40100R DM52100N DM52100R DM52100S
    • Piezo motors
      • LL06... LL10... LR17... LR50... LR80... LT20... LTC300... LTC40... LTC450...
    • Precision Gearheads
      • Planetary Gearheads
        • 03A 06/1 06A 08/1 10/1 12/4 13A 14/1 15/10 15A 16/7 17/1
        • 20/1R 22/7 22E 22EKV 22F 23/1 26/1 26/1R 26A 30/1 30/1S 32/3
        • 32/3R 32A 32ALN 38/1 38/1S 38/2 38/2S 38A 44/1
      • Spur Gearheads and Spur Gearheads zero backlash
        • 08/2 08/3 12/3 12/5 15/5 15/5S 15/8 16/5 16/5S 16/8 16A 22/2
        • 22/5
    • Linear Components
      • Ball screws
        • BS22-1.5 BS32-2.0
      • Lead Screws and Options
        • M1,2 x 0,25 x L1 M1,6 x 0,35 x L1 M2 x 0,2 x L1 M3 x 0,5 x L1
    • Encoders
      • Incremental encoders
        • HEDL 5540 HEDS 5500 HEM3-256 W HXM3-64 IE2-1024 IE2-16 IE2-400 IE3-1024 IE3-1024L IEH2-4096 IEH3-4096 IEH3-4096 L
        • IEM3-1024 IER3-10000 IER3-10000L IERS3-500 IERS3-500L PA2-100 PA2-50 PE22-120 PE32-1024
      • Absolute encoders
        • AES-4096 AESM-4096
    • Drive Electronics
      • Speed Controller
        • SC 1801 F SC 1801 P SC 1801 S SC 2402 P SC 2804 S SC 5004 P SC 5008 S
      • Motion Controller
        • MC 5004 P MC 5004 P STO MC 5005 S MC 5010 S MCBL 3002 F MCBL 3002 F AES MCBL 3002 P MCBL 3002 P AES MCBL 3002 S MCBL 3002 S AES MCBL 3003 P MCBL 3003 P AES
        • MCBL 3006 S MCBL 3006 S AES MCDC 3002 P MCDC 3002 S MCDC 3003 P MCDC 3006 S MCLM 3002 F MCLM 3002 P MCLM 3002 S MCLM 3003 P MCLM 3006 S MCST 3601
    • Accessories
      • 6501.00065 6501.00088 6501.00096 6501.00097 6501.00113 6501.00121 6501.00135 6501.00136 6501.00159 6501.00283 6501.00284 BC 5004
      • Cables and Accessories MBZ
  • Markets
    • Medical & Laboratory Equipment
      • Rotarex®S-Katheter
      • Air conditioning in incubators
      • Insulin pump
      • Analytical device Gyrolab xPlore TM
      • Laboratory automation
      • Anaesthesia and ventilation system
      • Myoelectric prosthesis
      • Endodontics
      • Prosthetics LifeHand
      • Tattoo machine
      • Sample distribution system
      • Robotic assistant for TMS
      • ViKY (Vision Control for endoscopY)
      • Blood pressure measuring
      • Drug dispenser
      • Diagnostic and therapy capsules
      • XYZ manipulator
      • Controlled prosthetic leg
      • Blood circulation scanner
      • Laboratory analysis systems
      • Microkeratome
      • Blood glucose meter
      • Miniature hexapods
    • Factory Automation & Robotics
      • Picker robot TORU
      • Deep-sea robots
      • Inspection robots
      • Zippermast
      • Small parts gripper
      • Industrial robots
      • CHIMP robot
      • Unmanned Ground Ve­­­hicle
      • MROV (Miniature Remotely Operated Vehicles)
      • Humanoid service robots
      • Robotic arm
      • Robotic hand
      • Robot Vehicle
      • Assembly machines
      • Manufacture robotik
      • Sewer Robot
      • Shrimp Vehicle
      • Belt conveyors
      • Electropneumatic Swivel Unit
    • Precision Monitoring & Measuring
      • Dosing pump
      • Test systems for car doors
      • Broadband seismometers
      • Condor Sigma test device
      • Electric field meters
      • Stripping machines
      • Nanomeasurement
      • Horizontal Balancing Machines
      • Precision dispenser
      • Dial Gauge Testing
      • Ring shear tester
      • Geo-Scanner
    • Industrial Tools & Equipment
      • Diode lasers
      • Sensor Screwdriver
      • Inkjet labelling system
      • Electric pruning shears
      • 5-axis CNC unit
      • Adaptive Wire Feeder
      • Solar wafer production
      • Window Wipers
      • Weighing System
      • Linear positioners
      • Pressure pulsations
      • Laser welding
      • Hexapod (Micropositioning technology)
      • Flying-Probe-Systems
      • Printing machine
      • Cutting Plotter
    • Aerospace & Aviation
      • SEIS – Seismic Experiment for Interior Structure
      • Cimon flight assistant
      • Amphibious aircraft
      • Mars Rover
      • Cabin equipment
      • Comet probe "Rosetta Mission"
      • Hexapod
      • Control rocket fuel valves
      • UAVs (Unmanned Aerial Vehicle)
      • Measuring sensor
    • Optics & Photonics
      • Lighthouse optics
      • X-ray optics
      • Pulsed-laser beams
      • Surgical vision systems
      • Microscope Scanning Stage
      • Surgical microscope head set
      • Giant telescope
      • LBT (Large Binocular Telescope)
    • Camera, Audio & Data
      • Panoramic camera
      • Camera set up
      • Reconnaissance Drones
      • LCD displays
      • Camera head inspection devices
      • Camera Cranes
      • Live Camera Systems
    • Environmental & Safety
      • Electronic Partner for Individual Climbing (EPIC)
      • ATEX Pump drive
      • Energy kites
      • Seismometer
      • Micro annular gear pump
      • Deep-Sea Sensors
    • Modelling & Prototyping
      • Driveless Racing Car
      • Miniatur Wunderland
      • Commercial Vehicle Replicas
      • Spherical Vehicle
      • Model steam locomotive
      • Football robot
    • Consumer
      • Piano mechanics
      • Kinetic sculpture in an active energy house
      • Kinetic sculpture in the showroom
      • Kinetic sculpture "Project Anthozoa"
      • Golf trolley
      • Chairless chair
      • Watch Winder
      • Design Water dispenser
      • Soccer robots
  • Support
    • Technical Support
      • Drive Electronics
        • Application Notes for Drive Electronics
        • Drive Electronic FAQ's
        • Downloads
        • Documentation for Drive Electronics
      • Encoder
        • Application Notes for Encoders & Sensors
        • Encoder FAQ's
        • Documentation for Encoders
      • Motors
        • Motor Application Notes
        • Documentation for Motors
    • Documentation
      • FAULHABER Catalogue / Shortform
      • FAULHABER motion
      • FAULHABER Market solutions
      • Technical Information
    • Product Conformity
      • REACH
      • RoHS
      • Declaration of Conformity
      • Certificates
      • Conflict Minerals Policy
    • FAULHABER Motion Manager
    • Instruction Manuals
    • Purchasing
  • Career
    • Job vacancies
    • Career Germany
      • Career opportunities
        • For school students
        • For university students
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation & benefits
        • Family and career
    • Career Switzerland
      • Career opportunities
        • For Apprentices
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation
        • Family and career
  • News & Events
    • News
    • Events
    • Press
  • About FAULHABER
    • Company Profile
    • Range of Services
    • Innovation
    • Quality
    • Environmental policy
    • Mission Statement
    • Code of Conduct
    • Locations
      • DR. FRITZ FAULHABER GMBH & CO. KG (DE)
      • FAULHABER MINIMOTOR SA (CH)
      • FAULHABER PRECISTEP SA (CH)
      • FAULHABER Motors Hungaria Kft. (HU)
      • FAULHABER Motors Romania S.R.L. (RO)
      • FAULHABER Benelux B.V. (NL)
      • FAULHABER France SAS (FR)
      • FAULHABER Austria GmbH (AT)
      • FAULHABER Polska sp. z o.o. (PL)
      • FAULHABER Drive System Technology (Taicang) Co., Ltd. (CN)
      • FAULHABER Singapore Pte Ltd (SG)
      • FAULHABER Malaysia Sdn Bhd (MY)
      • FAULHABER Italia S.r.l. (IT)
    • FAULHABER GROUP
  • Contact
    • Inquiry
    • FAULHABER Worldwide
    • Imprint
    • Data privacy
    • GTC
    • E-mail encryption
  • Language
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
    • Italiano
  • Home
X

We use cookies to offer you the best service online, as well. More under Privacy Policy.

Accept