FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International » Products  » Precision Gearheads » Precision Gearheads
Applications by Industry
Custom Solutions
News
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Precision Gearheads

 
Planetary Gearheads
Available in all plastic or metal versions
Use of high performance materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Serien PDF Version Durchmesser
(mm)
Wellendurchmesser
(mm)
Untersetzungsverhältnis
(von ... bis)
Drehmoment
Dauerbetrieb

(mNm)
Drehmoment
Kurzzeitbetrieb

(mNm)
Kombi mit

06/1

 
Metall 6 0,8 4:1 ... 4096:1 25 35

08/1

 
Metall 8 1,5 4:1 ... 4096:1 60 120

10/1

 
Metall 10 2 4:1 ... 4096:1 100 200

12/4

 
Metall 12 3 4:1 ... 1024:1 300 450

13A

 
Kunststoff 13 3 16:1 ... 1024:1 180 220

14/1

 
Metall 14 3 3.71:1 ... 5647:1 300 450

15A

 
Kunststoff 15 2 14:1 ... 23014:1 250 400

16/7

 
Metall 16 3 3.71:1 ... 5647:1 300 450

20/1

 
Metall 20 4 3.71:1 ... 1526:1 500 700

22E

 
Kunststoff 22 4 19:1 ... 23.014:1 600 1.000

22F

 
Stahl 22 4 4:1 ... 344:1 1.000 1.500

22/7

 
Metall 22 6 3.71 :1 ... 1 526 :1 700 1.000

23/1

 
Metall 23 6 3.71:1 ... 1526:1 700 1.000

26A

 
Kunststoff 26 6 13:1 ... 256:1 1.000 1.500

26/1

 
Metall 26 5 3.71:1 ... 1526:1 3.500 4.500

30/1

 
Metall 30 8 3.71:1 ... 1526:1 4.500 6.000

32A

 
Metall 32 6 4:1 ... 2076:1 4.500 6.000

32/3

 
Metall 32 8 3.71:1 ... 1526:1 7.000 10.000

38A

 
Metall 38 10 4:1 ... 1600:1 20.000 20.000

38/1, 38/2

 
Metall 38 8 3.71:1 ... 1526:1 10.000 15.000

44/1

 
Metall 44 10 4.8:1 ... 2548:1 16.000 20.000


Spur Gearheads
Available in a wide variety of reduction ratios including very high ratios
Zero backlash versions are available
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Serien PDF Version Durchmesser
(mm)
Wellendurchmesser
(mm)
Untersetzungsverhältnis
(von ... bis)
Drehmoment
Dauerbetrieb

(mNm)
Drehmoment
Kurzzeitbetrieb

(mNm)
Kombi mit

08/2

 
Metall 8 1,5 4:1 ... 1518:1 15 25

12/3

 
Metall 12 2 9.17:1 ... 154368:1 30 100

15/3

 
Metall 16 2 6.3:1 ... 235067:1 30 100

15/5

 
Metall 16 3 6.3:1 ... 235067:1 100 300

16A

 
Kunststoff 16 2 11.9:1 ... 5752:1 30 100

16/3

 
Metall 17 2 6.3:1 ... 235067:1 30 100

16/5

 
Metall 17 3 6.3:1 ... 235067:1 100 300

22/2

 
Metall 23,8 4 3.1:1 ... 983447:1 100 400

38/3

 
Metall 38 6 5.42:1 ... 1034:1 1.200 2.000


Zero Backlash Spur Gearheads
Serien PDF Version Durchmesser
(mm)
Wellendurchmesser
(mm)
Untersetzungsverhältnis
(von ... bis)
Drehmoment
Dauerbetrieb

(mNm)
Drehmoment
Kurzzeitbetrieb

(mNm)
Kombi mit

08/3

 
Metall 8 1,5 120:1 ... 1518:1 15 25

12/5

 
Metall 12 2 69.2:1 ... 2050:1 30 100

15/8

 
Metall 16 3 76:1 ... 1670:1 100 300

16/8

 
Metall 17 3 76:1 ... 1670:1 100 300

22/5

 
Metall 23,8 4 69.2:1 ... 2050:1 100 400


Hybrid Gearheads
Unique construction
Combines the advantages of spur and planetary gearhead technology in one unit
Serien PDF Version Durchmesser
(mm)
Wellendurchmesser
(mm)
Untersetzungsverhältnis
(von ... bis)
Drehmoment
Dauerbetrieb

(mNm)
Drehmoment
Kurzzeitbetrieb

(mNm)
Kombi mit

15/4

 
Kunststoff 16 3 12.3:1 ... 3208:1 200 300

22/6

 
Kunststoff 24 4 14.6:1 ... 3295:1 400 600
 
 
 Download
 Technical Information [PDF 4.6MB]

 Gearhead absolute reduction ratios [PDF 212KB]

©2005-2010 FAULHABER