|
 |
 |
|
Brushless DC-Motors with integrated Speed Controller |
 |
 |
 |
 |
Integrated drive electronics |
 |
 |
Extremely compact |
 |
 |
Very robust construction |
 |
 |
Easy to use |
 |
 |
Integrated current limiting |
 |
 |
Control parameters can be tuned to the application |
|
|
 |
 |
|
Brushless DC-Motors |
 |
 |
|
|
|
 |
15
|
25
|
16.300
|
4,1
|
1000 - 16000
|
|
|
|
 |
19
|
35
|
7.650
|
4,4
|
1600 - 10000
|
|
|
|
 |
31
|
53
|
5.200
|
50
|
1000 - 6500
|
|
|
 |
 |
|
Brushless DC-Servomotors - 4 Pole Technology |
 |
 |
|
|
|
 |
 |
 |
22
|
49,6
|
12.100
|
59,9
|
Speed Controller
|
|
|
|
 |
 |
|
22
|
67,6
|
9.200
|
149
|
Speed Controller
|
|
|
|
 |
 |
|
32
|
59,4
|
5.500
|
83
|
Speed Controller
|
|
|
|
 |
 |
|
32
|
59,4
|
6.000
|
83
|
Speed Controller, 2-Draht
|
|
|
|
 |
 |
|
32
|
85,4
|
5.500
|
137
|
Speed Controller
|
|
|
|
 |
 |
|
32
|
85,4
|
4.500
|
137
|
Speed Controller, 2-Draht
|
|
|
 |
 |
|
Brushless Flat DC-Micromotors & DC-Gearmotors |
 |
 |
|
|
|
 |
 |
26
|
10,4
|
3,7
|
int. Speed Controller
|
|
|
|
 |
 |
26
|
22
|
100
|
int. Speed Controller und Getriebe
|
|
|
 |
 |
|
| Download |
 |
 |
|
| Technical Information |
 |
 |
|
|
|
 |
|