FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home » Products  » Linear DC-Servomotors » Linear DC-Servomotors - QUICKSHAFT® Technology
Technical Library
Applications
News
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

Linear DC-Servomotors - QUICKSHAFT® Technology

High dynamics
Excellent force to volume ratio
No residual force present
Non-magnetic steel housing
Compact and robust construction
No lubrication required
Simple installation and confi guratio
 
Linear DC-Servomotors
Series DS IM CAD Continuous Force
(N)
Peak Force
(N)
Stroke Length
(mm)
Repeatability
(µm)
Precision
(µm)
Maximum Speed
(m/s)
Works with

LM 0830 ... 01

 
1.03 2.74 15 ... 40 40 120 2.4

LM 1247 ... 01

 
3.6 10.7 20 ... 120 40 120 2.71

LM 1247 ... 02

 
3.6 10.7 20 ... 120 80 300 3.2

LM 2070 ... 01

 
9.2 27.6 40 ... 120 60 400 2.6

LM 2070 ... 02

 
9.2 27.6 40 ... 120 100 700 2.6
Download
 Technical Information PDF 6.7MB

©2012 FAULHABER