FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home » Products  » Brushless DC-Motors » Brushless DC-Servomotors
Technical Library
Applications
News
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

Brushless DC-Servomotors

System FAULHABER®, ironless stator coil
High reliability and operational lifetime
Wide range of linear torque / speed performance
No sparking
No cogging
Dynamically balanced rotor
Simple design
Available with optional digital or analog hall sensors
 
Brushless DC-Servomotors
Series DS Diameter
(mm)
Length
(mm)
Speed up to
(rpm)
Stall torque
(mNm)
Works with

0620...B

 
6 20 100,000 0.73

0824...B

 
8 24 85,000 3.3

1028...B

 
10 28 66,000 8.4

1218...B

 
12 18 67,000 3.4

1226...B

 
12 26 60,000 9.21

1628...B

 
16 28 60,000 12

2036...B

 
20 36 50,000 22

2057...B

 
20 57 52,000 144

2444...B

 
24 44 38,000 115

3056...B

 
30 56 28,000 100

3564...B

 
35 64 27,000 401

4490...B

 
44 90 16,000 2,758

4490...BS

 
44 90 16,000 1,689
 
Brushless DC-Servomotors - SMARTSHELL® Technology
Series DS Diameter
(mm)
Length
(mm)
Speed up to
(rpm)
Stall torque
(mNm)
Works with

1524...BSL

 
15 24.2 62,000 4

1536...BSL

 
15 36.6 55,000 15
 
Brushless DC-Servomotors – 4 pole Technology
High torque 4 Pole Technology
Compact, robust design
Modular concept
Available with integrated encoders and speed controllers
High reliability and operational lifetime
No sparking
No cogging
Dynamically balanced rotor
Simple design

FAULHABER BX4
Series DS IM CAD Diameter
(mm)
Length
(mm)
Speed up to
(rpm)
Stall torque
(mNm)
Technology Works with

2232...BX4

 
22 33.8 22,000 59.9

2232...BX4 AES

 
22 49.6 25,000 59.9 Absolute Encoder

2232...BX4 IE3

 
22 49.6 25,000 59.9 Encoder

2232...BX4 IE3L

 
22 49.6 25,000 59.9 Encoder, Line Driver

2232...BX4S

 
22 33.8 34,000 29.4

2232...BX4S AES

 
22 49.6 40,000 29.4 Absolute Encoder

2232...BX4S IE3

 
22 49.6 40,000 29.4 Encoder

2232...BX4S IE3L

 
22 49.6 40,000 29.4 Encoder, Line Driver

2250...BX4

 
22 51.8 18,000 149  

2250...BX4 AES

 
22 67.6 18,000 149 Absolute Encoder

2250...BX4 IE3

 
22 67.6 18,000 149 Encoder

2250...BX4 IE3L

 
22 67.6 18,000 149 Encoder, Line Driver

2250...BX4S

 
22 51.8 25,000 84.7

2250...BX4S AES

 
22 67.6 30,000 84.7 Absolute Encoder

2250...BX4S IE3

 
22 67.6 30,000 84.7 Encoder

2250...BX4S IE3L

 
22 67.6 30,000 84.7 Encoder, Line Driver

3242...BX4

 
32 44.2 14,500 282

3242...BX4 AES

 
32 59.4 14,000 282 Absolute Encoder

3242...BX4 IE3

 
32 59.4 14,000 282 Encoder

3242...BX4 IE3L

 
32 59.4 14,000 282 Encoder, Line Driver

3268...BX4

 
32 70.2 12,000 718

3268...BX4 AES

 
32 85.4 11,000 718 Absolute Encoder

3268...BX4 IE3

 
32 85.4 11,000 718 Encoder

3268...BX4 IE3L

 
32 85.4 11,000 718 Encoder, Line Driver
Download
 Technical Information PDF 6.7MB

©2012 FAULHABER