FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home » Products  » DC-Micromotors » DC-Micromotors
Technical Library
Applications
News
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

DC-Micromotors

No cogging
High power density
Extremely low current consumption-low starting voltage
Highly dynamic performance due to a low inertia, low inductance coil
Light and compact
Precise speed control
Simple to control due to the linear performance characteristic
Series DS CAD Diameter
(mm)
Length
(mm)
Commutation No-load speed up to
(rpm)
Stall Torque up to
(mNm)
Works with

0615...S

 
6 15 Precious Metal 20,200 0.24

0816...SR

 
8 16 Precious Metal 13,500 1.19

1016...G

 
10 16 Precious Metal 18,400 0.87

1024...S

 
10 24 Precious Metal 14,700 2.89

1219...G

 
12 19 Precious Metal 16,200 1.19

1224...SR

 
12 24 Precious Metal 13,800 5.43

1319...SR

 
13 19 Precious Metal 14,600 2.91

1331...SR

 
13 31 Precious Metal 10,600 11.2

1336...CXR

 
13 36 Graphite 9,000 8.6

1516...S

 
15 16 Precious Metal 16,200 1.04

1516...SR

 
15 16 Precious Metal 12,900 1.61

1524...SR

 
15 24 Precious Metal 10,800 7.12

1624...S

 
16 24 Precious Metal 14,400 5.16

1717...SR

 
17 17 Precious Metal 14,000 5.38

1724...SR

 
17 24 Precious Metal 8,600 13.2

1727...C

 
17 27 Graphite 7,800 11.6

1741...CXR

 
17 41 Graphit 7,500 31.3

2224...SR

 
22 24 Precious Metal 8,200 21.4

2230...S

 
22 30 Precious Metal 9,600 14.7

2232...SR

 
22 32 Precious Metal 7,400 59.2

2233...S

 
22 33 Precious Metal 9,300 18.4

2237...CXR

 
22 37 Graphite 7,200 48.7

2342...CR

 
23 42 Graphite 9,000 91.4

2642...CR

 
26 42 Graphite 6,400 139

2642...CXR

 
26 42 Graphite 5,900 150

2657...CR

 
26 57 Graphite 6,400 286

2657...CXR

 
26 57 Graphite 5,800 307

3242...CR

 
32 42 Graphite 5,400 193

3257...CR

 
32 57 Graphite 5,900 547

3272...CR

 
32 72 Graphite 5,500 1,192

3863...CR

 
38 63 Graphite 5,900 1,461
Download
 Technical Information PDF 6.7MB

©2012 FAULHABER