FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
Home  » Technical Library » Software Downloads
Products
Applications
News
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

Software Downloads

NEW Motion Manager 4.6
The FAULHABER Motion Manager 4.6
Operating and configuration program for the FAULHABER Motion and Speed Controllers via RS232, USB or CAN port under Microsoft Windows 7, Vista, XP, 2k.

FAULHABER's powerful "Motion Manager 4" software is available for the commissioning and configuration of drive systems with Motion and Speed Controllers. Operation is the same for devices with both RS232 or CAN port. This facilitates entry to the CAN technology.

Commissioning and Configuration
The Motion Manager automatically searches for connected drive nodes and displays these in the "Node Explorer". Clear configuration dialogs and dynamic menus with plain text support on command inputs facilitate use of the software. Graphic online analysis of the drive performance (e.g. as step responses) with the option of continuously changing the controller parameters help with the setting. In addition, the program supports the creation, transfer and management of sequential programs and parameter files.
Online Help and the integrated Visual Basic Script language round off the program.

The Speed Controllers can be configured with the help of a programming adapter, not only via RS232 but also via USB.
                                                                                                  The following controllers are supported:
                                
Motion Controller
Series MCDC 300xSeries MCBL 300xSeries MCLM 300xSeries MCDC 280xSeries MCBL 280x
Motion Control Systems
Series CS / CCSeries CSD/CCD3564K024B C
Speed Controller (external / integrated)
Series SC
 
If using the CAN port, a CAN interface supported by Motion Manager, including a corresponding driver, must be installed on the PC.
CAN interfaces of the following manufacturers are supported:

IXXATPeakESDEMS
  
Download now:

Motion Manager 4.6 [english / german]

Instruction Manual for the Motion Manager [PDF - english]


WINMOTION 2.02 for Motion Controller series MCBL 5004
Basic configuration and programming software for use with the Motion Controller series MCBL 5004.

Download now:

MCBL 5004 Drive Software [.zip]