FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
Home  » Applications » Audio, Visual & Data » Live Camera Systems
Products
Applications
News
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER GROUP

Camera System
  Sydney;                                                
  08:36 local time;                       
  28°C 

 
What is happening right now in Sydney, in Honh Kong, or in New York? What´sthe weather in Helsinki, Venice or Istanbul? The answers are provided by camera systems developed by earth television network and delivered in real-time and live in the form of high-quality television programs.

There are 39 of these cameras installed around the world, and they transmit live programming from well-known international locations.
Every continent has been covered, with a large number of installations in Europe and the USA. These cameras are built for extreme climatic conditions and their state-of-the-art equipment includes FAULHABER brushless DC-Servomotors with integrated electronics which contorl the movement of the highly precise tilt and swivel heads. The systems are remotecntrolled and can provide a high-precision 360° vertical and horizantal pan. This ensures truly breath-taking
moving time lapse recordings. All the camera´s cotrol functions as well as the downstream television program production are in-house developments for which an international patent application has been submitted.

select your country