FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International » Applications by Industry » Factory Automation & Robotics
Products
Custom Solutions
News
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Factory Automation & Robotics
Innovation in products and processes and a consistently high level of expertise are the driving force behind the success of the FAULHABER Group in highly demanding fields of application.
Application Picture Brief description Used Drive System Report
Robotic hand Synergy of Microelectronics and Microengineering

Twelve Faulhaber motors ensure complex and
delicate movements of the robotic hand with
a firm grip.
electronically commutated
DC motors (EC motors),
including analogue Hall sensors
Robot Vehicle Robot vehical with flexible arm  
 
Today, mobile robots are often deployed in critical
situations that are simply too dangerous for humans
to handle – as part of industrial operations
DC-Micromotor with
graphite commutation 
Assembly machines Maximum output through customized drive systems

 
Today, mass-market electronics are
manufactured almost exclusively on
high-perform-ance assembly machines.
Custom Solution Faulhaber
Manufacture robotik Positioned Accurately, held securely
 
 
The handling of expensive wafers used in high-end
chip production is a particularly complex undertaking.
Electronically commutated
micromotors with
integrated motion controllers
Sewer Robot Compact, strong and agile under ground
 
Modern bell-type armature DC motors satisfy
the exacting requirements for use inside of the
pipe system.
DC-Micromotor with
graphite commutation
Shrimp Vehicle Mobile Intelligence "offroad"
 
 
One vehicle for all conditions, whether
irregular terrain, steps or slopes
DC micromotors with
precious-metal commutation
belt conveyors Fully Integratable Drives Ensure Maintenance-Free Operation
 
The drive is key in determining the ­reliability of the belt conveyor. Microdrives, however, follow their own rules.
DC-Micromotor with
graphite and Electronically commutated commutation
Swivel Unit Electro- pneumatic Swivel Unit  
 
A novel combination of both drive concepts is now setting new standards for swivel units.
DC-Micromotor with
graphite commutation
The FAULHABER Group products are used today in the following applications:
Handling EquipmentScrewdriversRemote inspection devices
PCB automated handlingRobots, educational robotsSMD, SMT