|
|
 |
 |
|
Micro-Drives Encoders |
| Micro-Drives Magnetic Encoders |
 |
 |
|
|
|
 |
 |
Simple design means a low cost encoder due to lower production costs |
 |
 |
Small design add only 8.4 mm to the overall length of the encoder |
 |
 |
2 channels A and B with square wave output provides velocity and positional feedback |
 |
 |
No line driver is possible |
 |
 |
16 pulses possible |
|
 |
 |
|
| Micro-Drives Optical Encoders |
 |
 |
|
|
|
 |
 |
2 Channels with a 90° phase shift |
 |
 |
Small and economical. Length of encoder is only 11 mm |
 |
 |
Can be attached with screws or an adhesive backed tape |
 |
 |
Polarized connector easily attaches to a variety of cables |
|
 |
 |
|
| Micro-Drives Capacitive Encoders |
 |
 |
|
| fremdaufruf496906 |
 |
 |
|
| Micro-Drives Magnetic Encoders |
 |
 |
|
| fremdaufruf348767 |
 |
 |
|
| Micro-Drives Optical Encoders |
 |
 |
|
| fremdaufruf379613 |
 |
 |
|
|
|
 |
|
 |