Compact, Affordable Brushless DC Micromotor Powerhouse
Micro-Drives introduces a size 17 brushless DC micromotor for OEM applications requiring cost-effective power and reliability. The M4350R brushless DC micromotor can achieve a stall torque of over 1Nm and speeds of up to 7,500 rpm. The 3 phase, 8 pole construction provides a maximum output power of up to 200 Watts, and the 5.0 mm diameter motor shaft ensures high rotational stability.
The M4350R brushless DC micromotor can be combined with a gearhead and linear actuator for a complete miniature DC drive system. A metal planetary gearhead is available in 42 mm diameter with various reduction ratios allowing continuous torque up to 2.9 Nm.
Series M4350R brushless DC micromotors with 24 volt windings are immediately available from stock with a 24 - 48 hour turnaround.
For additional information and samples please contact a Micro-Drives, Inc. Application Engineer at 800-807-9166 or send an email to info@micromo.com or visit the website at www.micro-drives.com.
About Micro-Drives
Headquartered in Clearwater, Florida, Micro-Drives, is your source for low-cost customized DC motor drive systems. Micro-Drives supplies OEM's with fractional horsepower miniature DC motors and gear motors for pumps, ventilation equipment, security and access control, CCTV, printing machinery, motorized window treatments, vending and gaming equipment, medical equipment and almost all other miniature actuator OEM applications you can imagine. Micro-Drives specialize in supplying miniature DC motors and gear motors that range from 12mm to 52mm in diameter with power ratings up to 100 watts.
"Micro-Drives - your source for low-cost customized DC motor drive systems for the OEM market."