Micro-Drives
Your source for the worlds smallest high precision DC drive systems, components, and controls.
Privacy Policy Sitemap Log In/Registration
Micro-Drives Home


Home
Products
Express Prototyping
Applications
News
Jobs & Careers
Technical Library
Contact Us
About Us

Low-cost Customized DC Motor Drive Systems

Micro-Drives specializes in the design, manufacture and application of high precision, miniature and micro electromechanical drive systems, components, high precision customized DC motion control systems and off-the-shelf products such as DC motors, DC gearmotors, brushless DC motors, precision gearheads, and encoders.

"Micro-Drives - your source for low-cost customized DC motor drive systems for the OEM market." 
 
DC Motors Information
DC Gearmotors Information
Brushless DC Motors Information
Precision Gearheads Information
Encoders Information

DC Motor, Gearhead, and Encoder by Micro-Drives
Headquartered in Clearwater, Florida, Micro-Drives, is your source for low-cost customized DC motor drive systems. Micro-Drives supplies OEM's with fractional horsepower miniature DC motors and gearmotors for applications as diverse as pumps, ventilation equipment, security and access control, CCTV, printing machinery, motorized window treatments, vending and gaming equipment, medical equipment and almost all other miniature actuator OEM applications you can imagine. Our specialties are miniature DC motors and gearmotors that range from 12mm to 52mm in diameter with power ratings up to 100 watts.


NEW! 3D CAD Models Available
3D CAD models now availble for download. Available in all popular formats, 3D CAD models of products easily import into a wide range of CAD packages.
[3D CAD Models Available]

NEW! Compact, Affordable Brushless DC Micromotor Powerhouse
Micro-Drives introduces a size 17 brushless DC micromotor for OEM applications requiring cost-effective power and reliability.
[Size 17 Brushless DC Micromotor Powerhouse]

NEW! 170 Watts in a Small Package
Ø48mm DC Micromotor with Graphite Commutation. The DC motor has an iron-core construction and possesses a graphite comutation system which ensures long-life even under overload conditions.
[Ø48mm DC Motor with Graphite Commutation]