FAULHABER Motion Controller Series MC ... 3003 and 3006 The new Motion Controller platform v2.5
Schönaich – With the new Motion Controller Platform v2.5, FAULHABER is offering a cross-motor range of Motion Controllers that now includes drives with absolute encoders. At the same time, users will benefit from greater flexibility and enhanced ease-of-application. [more]
FAULHABER DC-Micromotors Series 3272 ... CR New micromotor with graphite commutation
In launching Series 3272 … CR, FAULHABER has set a new standard within the category of DC-Micromotors with graphite commutation. Incorporating premium-quality materials and produced with the help of cutting-edge process technology, the highly robust and durable miniature drive boasts torque of up to 120 mNm while measuring just 32 mm in diameter and 72 mm in length. [more]
Spindle drive systems Series BS22-1.5 Minimal pitch deviation for maximum precision
In the case of rotary drive tasks the conversion and optimal adaptation of mechanical torques to the respective application usually occurs by means of finely graduated reduction gearheads. High-precision lead screws in combination with DC-Micromotors, Brushless DC-Servomotors or Stepper Motors also make it possible to convert the rotational movement into linear stroke or tensile movements. [more]
Speed Controller Series SC 5004 and SC 5008 Universally combinable with brushless or DC drives
FAULHABER is adding two new Speed Controllers to its controller range. The PI Controller series is software-configurable – so no need for trimmers or DIP switches – and can be operated with one and he same controller, either as brushed direct current motors (DC) or electronically commuted drives (BL), also with integrated Hall sensors. [more]
Ø 22 mm with integrated Motion Controller A new 22mm innovation extends the portfolio of four pole brushless DC servomotors
FAULHABER has extended its BX4 range of four pole Brushless DC Servomotors with the introduction of the series 2232 / 2250…BX4 CSD/CCD, the world’s most compact drive with integrated motion controller. [more]