FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home » News » New Products » FAULHABER Planetary Gearhead Series 15/10
Products
Technical Library
Applications
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

FAULHABER Planetary Gearhead Series 15/10

One of a kind performance!
FAULHABER introduces the new cutting edge 15/10 planetary gearhead series which is the only standard high torque precision gearhead in a 15 mm diameter on the market today.

FAULHABER has expanded its product portfolio of precision gearheads expands with a 15mm diameter planetary gearhead that delivers high torque performance from a robust stainless steel design. The use of hardened materials and high precision manufacturing processes allow FAULHABER to achieve intermittent torque up to 500 mNm with a 350 mNm continuous duty torque.
Component flexibility is a key success factor for today’s diverse and challenging fields of application. With that in mind FAULHABER has designed the new 15/10 planetary gearhead for seamless integration with the industry’s largest standard selection of precision miniature motor technologies.Whether the application requires coreless DC motors, brushless DC servomotors or stepper motors, FAULHABER has the right combination available.

These planetary gearheads are available in 1 to 5 stage versions with 30 different standard reduction ratios to precisely match the requirements of the application. In addition, the overall length of the gearhead has been reduced to provide the smallest overall package size of combination.

The 15/10 planetary gearhead series is available with sintered sleeve or ball bearing configurations. The standard operating temperature extends from ‐30°C to +100°C while other ranges are available on request.

Continuous torque up to 350 mNm, intermittent torque up to 500 mNmUp to 30 standard reduction ratios, from 3,33:1 to 1367:1Available with sintered sleeves or ball bearingsRange temperature -30…+100°CIdeal for combination with FAULHABER DC-Micromotors, Stepper Motors, and Brushless DC-Servomotors
Technical Data Series 15/10
Housing material stainless steel
Cont. input speed 6000 rpm
Cont. output torque 350 mNm
Intermitt. output torque 500 mNm
Reduction ratio 3,33 ... 1367 :1
Bearings Sintered sleeves | Ball bearings
Shaft load max. radial/axial 4/3 | 30/5 N
Shaft press fit force 100 | 25 N
For combination with DC Micromotors / Brushless Motors
and Stepper Motors
Download:
Data sheet:
Media:
15/10 [PDF]
Press release [PDF]
DE / EN / FR