FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home » News » New Products » FAULHABER Brushless DC‐Servomotors Series 1218…B
Products
Technical Library
Applications
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

FAULHABER Brushless DC‐Servomotors Series 1218…B

The most compact of its range
FAULHABER has expanded its high performance range of brushless DC servomotors to include the new Series 1218….B. It is designed to address applications where high power and overall motor size is a key requirement. Its 18 mm length makes it the most compact drive on the market in the 12 mm diameter size. It has a wide standard operating temperature range from -20°C to 100°C. Based on the revolutionary System FAULHABER ironless stator winding design, the motor provides a reliable option for challenging fields of application such as medical pumps, robotics, and laboratory automation.
1218…B servomotors deliver continuous torque up to 1 mNm and have integrate digital hall sensors feedback. When combined with the wide range of FAULHABER planetary or spur gearheads, the output torque can reach up to 300 mNm. For high precision positioning applications, FAULHABER zero backlash spur gearheads provide a compact alternative to reduce or eliminate undesirable mechanical play in the application.

FAULHABER offers a complete portfolio of drive electronics to match the requirements of the 1218…B. From the miniaturized SC 1801 2 and 4 Quadrant speed controller to the compact MC 3002 motion controller with serial or CAN interface, FAULHABER has the right solution to fit the application.
 
Technical Data Series 1218 ... B
Nominal voltage 6 ... 12 V
Output power 4,3 W
No-load speed 30400 rpm
Stall torque 3,4 mNm
Torque up to 1,02 mNm
Δn/ΔM 8914 rpm/mNm
Operating temperature range -20 ... +100 °C
For combination with SC / MC / Gearheads
Download:
Data sheet:
Media:
1218...B [PDF]
Press release [PDF]
DE / EN / FR