FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home  » News » New Products » FAULHABER Motion Controller Series MC 3002
Products
Technical Library
Applications
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

FAULHABER Motion Controller Series MC 3002

Minimal power. Maximum precision.
FAULHABER has further extended its comprehensive portfolio of control solutions by introducing the Motion Controller MC 3002 series for miniature drives in the lower power range. The extremely compact electronics can be used for the operation of DC-Micromotors as well as for both brushless and linear DC-Servomotors.

The MC 3002 series also includes drives with absolute encoders and offers even greater flexibility and efficiency when it comes to configuration.
Due to the high resolution of the encoder, brushless DC-Servomotors featuring absolute encoders combine the benefit of more effective commutation with high-precision control even at very low speeds. The absolute angle information is available right from power-on, an important feature for many positioning applications.

The operating mode of the Motion Controller MCBL 3002 is freely selectable and can be reconfigured from brushless 2-pole drives to brushless 4-pole drives, using the updated Motion Manager Software 4.7. Control can be either by means of an RS 232 or a CAN interface. Optimized current measurement and direct connection to motors with flex board complete the Motion Controller MC 3002 series.
Technical data MCxx 300 RS/CFP         
Power supply 5 ... 30 V
Efficiency 95 %
Contin. output current 2 A
Contin. speed 5 ... 30.000 rpm
PWM switching freq. 78,12 kHz
Input / output 3
Encoder resol. 65.535 lin./rev
Scanning rate 100 - 200 µs
Download
Datasheet:
Media:
MCBL 3002
MCBL 3002 AES
MCDC 3002
MCLM 3002
Press release [PDF]
DE / EN / FR