FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home » News » New Products » FAULHABER DC-Micromotors Series 1336 and 1741 … CXR
Products
Technical Library
Applications
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

FAULHABER DC-Micromotors Series 1336 and 1741 … CXR

High drive dynamics. Compact dimensions.
In introducing the new DC-Micromotors Series 1336…CXR and 1741…CXR, FAULHABER has further expanded its range of miniature drives in the medium power segment. The graphite-commutated motors are based on the proven concept of the CXR series and feature premium-quality materials.

The new drives offer the benefits of a high power density with dynamic 4 or 8 mNm continuous output torque and an extremely flat gradient of the n/M curve. Featuring compact dimensions of 13 mm or 17 mm diameter and a length of 36 or 41 mm as well as a large operating temperature range of -30 …+100°C, they are suitable for a wide range of applications.
Both motor variants can optionally be combined with two-channel encoders and a compatible range of precision gearheads. Speed control or positioning tasks are managed either by the FAULHABER Speed Controller SC 1801 or the Motion Controller MCDC 3002.

High drive dynamics in compact dimensions, durability and an attractive price/performance ratio make the 1336…CXR and 1741…CXR series innovative drive solutions for an extensive range of applications.
Technical Data Series 1336...CXR Series 1741...CXR
Commutation Graphite Graphite
Nominal voltage 6 ... 24 6 ... 24 V
Δn/ΔM 1012 ... 1035 225 ... 270 rpm/mNm
Temperature range -30 … +100 -30 … +100 °C
Contin. torque 4 8 mNm
Stall torque 8,6/24V 26,8/24V mNm
For combination with SC / MC / IE / Gearheads SC / MC / IE / Gearheads
Download:
Datasheets:
Media:
1336...CXR [PDF]
1741...CXR [PDF]
Press release [PDF]
DE / EN / FR