FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
Home  » News » New Products » Motion Controller Series MC ... 3003 and 3006
Products
Applications
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER GROUP

Motion Controller Series MC ... 3003 and 3006

The new Motion Controller platform v2.5
Schönaich – With the new Motion Controller Platform v2.5, FAULHABER is offering a cross-motor range of Motion Controllers that now includes drives with absolute encoders. At the same time, users will benefit from greater flexibility and enhanced ease-of-application.

Brushless DC-Servomotors with absolute encoders can now not only be commutated more effectively due to the high resolution of the encoder, they can also be very precisely controlled even at very low revolutions. Absolute angle information is already available upon powering on, which is an important feature for many positioning applications.
Another new feature: the ability to switch operational modes for the Motion Controller MCBL. It can now be freely selected and reconfigured from brushless 2 pole drives to brushless 4 pole drives using the Motion Manager Software 4.6. With the help of the motor assistant, it’s simply a matter of selecting the connected motor and thus the corresponding parameters. The new tuning assistant helps in manually optimizing the control parameters. Another feature of particular note is the ability to set configurations using a USB adapter, as the required drivers are already included in the current Motion Manager Software version 4.6.

On the hardware side, new features include an expanded operational temperature range that now accom-modates temperatures as low as –40° C and the standardized terminal assignment for brushless drives that enables a simple switch from revolution.
Technical data MC 3003 P MC 3006 S         
Power supply 12 ... 30 12 ... 30 V
Efficiency 95 95 %
Contin. output current 3 6 A
Contin. speed 5 ... 30.000 5 ... 30.000 rpm
PWM switching freq. 78,12 78,12 kHz
Input / output 3 3
Encoder resol. 65.535 65.535 lin./rev
Scanning rate 200 200 µs
Download
Datasheets:
Media:
MCDC 3003
MCBL 3003
MCBL 3003 AES
MCLM 3003
MCDC 3006
MCBL 3006
MCBL 3006 AES
MCLM 3006
Pressrelease [PDF]
DE / EN / FR