FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International » News » New Products » Absolute Encoder, series AES-4096
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Absolute Encoder, series AES-4096

Optimum commutation and control
In combination with the high power BX4 Series 4-Pole brushless DC servomotors from FAULHABER the high resolution Absolute Encoders Series AES-4096 can be used for precision commutation and optimized position and speed control. Using revolutionary single chip magnetic encoder technology, the encoders help to reduce torque ripple, provide for higher motor efficiency and reduced electrical noise.

The single turn absolute angular position information is available after power-on, an important feature for many positioning applications. A single combined motor and encoder cable significantly reduces cabling complexity. The encoders also feature a wide temperature range and can be modified for a variety of challenging application environments.
The encoders are available in combination with the 4 Pole Brushless DC-Servomotor Series 2232 / 2250 BX4 and 3242 / 3268 BX4. Together with FAULHABER’s versatile Speed Controller Series SC 1801 / 2804 AES low speeds down to 20 rpm in 4 quadrant control mode are made possible based on the encoder.
Technical Data AES-4096
Lines per revolution 4096
Nominal voltage 5 +/- 10% V
Output signal SSI
Current cons. 16 mA
Temperature range -40 … +100 °C
Output current 4 mA
Clock frequency 2 MHz
For combination with SC 2804 AES
Download:
Datasheets:
Media:
2232...BX4 AES
2250...BX4 AES
3242...BX4 AES
3268...BX4 AES
SC 1801, SC 2804
Pressrelease [PDF]
Photos AES 4096 [ZIP]