FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
Home  » News » New Products » Magnetic Encoder, series IE3-1024 for BX4
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Magnetic Encoder, series IE3-1024 for BX4

3-Channel Encoder with Index - NEW now also with 1024 pulses
The incremental encoders Series IE3 from FAULHABER are now available in higher resolution. Constructed using revolutionary single chip magnetic encoder technology, the encoders are now available with resolutions of 32, 64, 128, 256, 512, and 1024 pulses per channel per rotation. Other resolutions are available on request. The standard index channel provides the necessary signal output for even the most challenging positioning applications. The encoders are available with an optional line driver which includes differential signal outputs.

These compact and robust encoders are available for modular combination with FAULHABER CR and CXR series graphite commutated motors or as an integrated component in the FAULHABER BX4 high power brushless motors with 4-Pole technology. Speed and position control are provided using FAULHABER’s versatile SC2804 speed controllers or MCDC / BL 3006 motion controllers.
Technical Data IE3-1024 (L)
Lines per revolution Max. 1024
Nominal voltage 5 +/- 10% V
Channels 2 + Index
Current cons. 16 (17) mA
Temperature range -40 … +100 °C
Pulse width 90 +/- 75 °e
Frequency range 15 … 430 kHz
For combination with Brushless DC-Servomotors
Download:
Datasheets:
Media:
2232...BX4(S) IE3
2232...BX4(S) IE3 L
2250...BX4(S) IE3
2250...BX4(S) IE3 L
3242...BX4 IE3
3242...BX4 IE3 L
3268...BX4 IE3
3268...BX4 IE3 L
Pressrelease [PDF]
Photos IE3-1024 [ZIP]