FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International » News » New Products » Linear DC-Servomotors, series LM 0830
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Linear DC-Servomotors, series LM 0830

A little addition with BIG performance...
FAULHABER extends its portfolio of linear DC servomotors with the addition of a new, smaller, high performance linear DC servomotor based on its innovative QUICKSHAFT® technology.

The LM 0830 ... 01 series linear DC servomotor, measuring just 8x12x30 mm and a weighing only 17 grams, provides a peak force of up to 2.97 N. The forcer rod, with a diameter of 4 mm, is available in different rod lengths ranging from 15 to 40 mm.

The new linear DC servomotor includes 3 analogue hall sensors for position and speed control feedback eliminating the need for an additional encoder in most applications. The 3 output signals, are 120° phase shifted, and are used by an external motion controller for commutation and speed and position control. The FAULHABER MCLM series motion controllers are available with RS232 and with CAN interfaces. The easy to use “Motion Manager” software makes parameter adjustment and motion control simple and fast.

This micro sized powerhouse is suitable for application in all fields where high precision linear movement in the most compact dimensions is necessary. The motors are highly efficient and maintenance free. Based on their simple frictionless design the motors provide extremely long operational lifetimes.


LM 0830-
Technical Data
015-01 040-01
Continuous force up to 1,03 1,03 N
Peak force up to 2,74 2,74 N
Max. stroke 15 40 mm
Acceleration up to 206,9 147,8 m/s²
Speed up to 1,8 2,4 m/s
Continuous current up to 0,53 0,53 A
Download
Datasheet LM0830-01 (.pdf)
Pressrelease (.pdf)
Photos (.zip)