FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International » News » New Products » DC-Micromotors, series 2642 / 2657 ... CXR
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

DC-Micromotors, series 2642 / 2657 ... CXR

A new generation of graphite commutated DC Motors
In complement to its high power CR series motors FAULHABER extends its new CXR range of graphite commutated DC micro motors to include 26mm technology. At the Hannover Exhibition 2010 FAULHABER is proud to present the new 2642…CXR and 2657…CXR series.

These new motors, which deliver from 23 to 35mNm of continuous duty torque in highly compact dimensions, are constructed of high performance materials and manufactured using cutting edge process technology. This versatile motor series is offered for combination with a wide variety of standard FAULHABER servo components including high resolution 3-Channel optical or magnetic encoders, precision planetary gearheads, and programmable speed controllers and motion controllers.
Versatility, dynamic performance and long operational lifetimes, coupled with a very attractive cost / performance ratio make the 26mm CXR series a valuable choice for innovative applications in a wide range of challenging fields of application. Series an interesting option for all industrial sectors.
Technical Data Series 2642...CXR Series 2657...CXR
Dimensions 26/42 26/57 mm
Nominal voltage 12-48 12-48 V
Commutation Graphite Graphite
Δn/ΔM 39 19 mNm
Temperature range -30…+100 -30…+100 °C
Constant torque 23 35 mNm
For combination with IE3-256 (L) IE3-256 (L)
For combination with 26A, 26/1, 30/1, 32A 26A, 26/1, 30/1, 32A
Download:
Datasheets:
Media
2642...CXR
2657...CXR
Pressrelease [PDF]
Pictures [ZIP]