FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
Home » News » New Products » Brushless Flat DC-Micromotors, series 15...B / 26...B
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Brushless Flat DC-Micromotors, series 15...B / 26...B

Compact and versatile
Brushless Flat DC-Micromotors in two diameters
with integrated electronics


FAULHABER extends its portfolio of flat DC micromotors. Supplementing the exisisting range of precious metal commutated DC micromotors, the two additional micromotor Series 15…B and 26…B are presented as powerful, electronic commutated versions. With nominal voltages of 6 or 12 V the motors with a diameter of 15 mm provide a continuous output torque of 0,6 mNm, the bigger versions with a diameter of 26 mm provide 3,8 mNm. The gearmotor versions of these drives increase the output torque up to 30 or 100 mNm.
The electronic commutation is based on three digital hall sensors, the motors are free of cogging and characterized by their smooth operation, high efficiency and long operational lifetimes. The gearmotor versions are available with reduction ratios of 6 to 324:1 (Series 15…B) or 8 to 1257:1 (Series 26…B) within the same overall length. Both motor series can be combined with the Speed Controller Series SC 1801 S from FAULHABER, the motor Series 26…B is optionally available with an integrated Speed Controller.

These durable flat DC micromotors are the perfect choice for portable devices or continuous duty operations like pumps and fans. They are also suitable for laboratory and medical applications.

Technical data 1509 ... B
1515 ... B
2610 ... B
2622 ... B
2610 ... B SC
2622 ... B SC
Commutation electronic electronic electronic
Nominal voltage 6 / 12 6 / 12 6 / 12 V
Slope of n/M curve 15.850 816 816 rpm/mNm
Torque up to 0,6 / 30 3,8 / 100 3,7 / 100 mNm
Spur Gear/Red. ratio 6:1 ... 324:1 8:1 ... 1257:1 8:1 ... 1257:1
Temperature range -25 ... +80 -25 ... +80 -25 ... +80 °C
Download:
Datasheets:
Media:
1509 ... B (.pdf)
1515 ... B (.pdf)
2610 ... B (.pdf)
2622 ... B (.pdf)
2610 ... B SC (.pdf)
2622 ... B SC (.pdf)
Pictures [Zip]
pressrelease [.pdf]