FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International  » News » New Products  » Brushless DC-Servomotors, series 32...BX4
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Brushless DC-Servomotors, series 32...BX4

BX4 motors with integrated electronics
Electronic commutated 4 Pole Motor Series extended by 32mm types

The brushless 4 Pole DC servomotors of the renowned BX4 Series from FAULHABER are supplemented by motors with a diameter of 32mm. A long operational lifetime, a high, coggingfree output torque and the lack of adhesive-bonded joints characterize these powerful motors, requirements for many applications like robotics, automation, medical, machinery, aerospace and aviation. The new drives are available in two lengths of 42 mm or 68 mm in voltage types of 12
V or 24 V. They captivate with an extremely flat slope of the n/M curve and an excellent torque-to-volume ratio and provide a continuous output torque of 56 mNm or 97 mNm.
 
Besides the combination with external control electronics from FAULHABER, the motors are also available with integrated Motion Controller (CS) or integrated Speed Controller (SC), optional as two-wire version (SCDC). All products with integrated electronics are equipped with an automatic limiting of peak and continuous current to protect motor and electronics. Separate power supply for motor and electronics is optionally available.

The SCDC type is easy to handle due to the two-wire connection. It can be used in applications with higher lifetime requirements to substitute a brushtype DC motor. Therefore the motor provides a inverse-polarity protection, the direction of rotation is selected with the terminal assignment.

The CS version is based on the approved FAULHABER Motion Control Systems, whose compact dimensions are a great benefit for many applications. It has a serial interface RS232 and can be configurated with the FAULHABER Motion Manager 4.3 software. The increased temperature range of -20…+100 °C and the thermal limited continuous current up to 2,6 A extend the area of application of the new drives. The system is available with customer firmware on request.

The motor versions with integrated encoder in the robust housing offer four factory programmable resolutions from 32, 64, 128 to 256 pulses and a separate index channel. A line driver version with differential signal output is optionally available.
 
Technical data
3242 ... BX4    
3268 ... BX4   
Speed up to 5500 ... 7100 rpm
Efficiency 79,5 %
Stall torque 83 ... 718 mNm
Torque up to 56 ... 97 mNm
Temperature range -40 ... +100 °C
Slope of n-M curve 7,3 ... 19,3 rpm/mNm
Download:
Data sheets:
Media:
3242 ... BX4
3242 ... BX4 IE3
3242 ... BX4 IE3 L
3242 ... BX4 SC
3242 ... BX4 SCDC
3242 ... BX4 CS
3268 ... BX4
3268 ... BX4 IE3
3268 ... BX4 IE3 L
3268 ... BX4 SC
3268 ... BX4 SCDC
3268 ... BX4 CS
Photos [Zip]
Press release