FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International  » News » New Products  » Linear DC-Servomotors, series LM 2070
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Linear DC-Servomotors, series LM 2070

Peak force up to 27,6 N
FAULHABER expands its family of linear DC-Servomotors with the addition of a larger more powerful drive.
The new LM 2070 measures 20 x 28 x 70 mm and weighs just 236 g. It provides a peak force of up to 27,6 N. The motor is available with different stroke lengths ranging from 40 to 120 mm.

The LM 2070 Series is available in two versions:

The -01 version uses 3 analog hall sensors for feedback. The 3 output signals are used for commutation and position control via an optional external motion controller.

The -02 Version is designed for sin/cos control using just 2 analog Hall sensors with control via an optional external sin/cos controller.
Both motors can be position controlled without the use of an external encoder. Motion controllers are available with Serial or CAN interface. The easy to use Motion Manager Software, for use with the analog version -01, is included.


Technical Data
LM 2070-

040-01

120-01

040-02

120-02
Continuous force up to 9,2N 9,2N 9,2N 9,2N
Peak force up to 27,6N 27,6N 27,6N 27,6N
Max. stroke 40mm 120mm 40mm 120mm
Acceleration up to 93,9 m/s² 54,8 m/s² 93,9 m/s² 54,8 m/s²
Speed up to 1,9 m/s 2,6 m/s 1,9 m/s 2,6 m/s
Continuous current up to 0,79A 0,79A 0,79A 0,79A
 
Download
Datasheet LM2070-01 (.pdf)
Datasheet LM2070-02 (.pdf)
Pressrelease (.pdf)
Photos (.zip)