FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International  » News » New Products  » Planetary gearhead, series 32A
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Planetary gearhead, series 32A

Robust power
The New Planetary Gearhead, Series 32A

The new planetary gearheads of the 32A series come in one to four stage variants and are available in 17 finely graduated reduction ratios from 4:1 to 2076:1. Combinable with DC-Micromotors from Ø 26 to 32 mm, the gearheads develop a torque of 4.5 Nm in continuous operation and up to 6 Nm in intermittent operation. For various reduction ratios, the standard full metal ball bearing supported precision gearheads are also optionally available as a Low Noise variant. On the output side, the gearheads feature standardized mounting holes for optimum fixing in application.
 
 
Technical Data Serie 32A
Material Stainless steel
Continuous input speed 3000 rpm
Continuous output torque 4,5 Nm
Intermittent output torque 6,0 Nm
Shaft load. max. radial/axial 100 / 30 N
Bearings on output shaft Ball bearings
Reduction ratio 4 … 2076 :1
Shaft press fit force 120 N
Download
Datasheet (.pdf)
Pressrelease (.pdf)
Photos (.zip)