FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International  » News » New Products  » DC-Micromotors, series 2237 … CXR
Products
Applications by Industry
Custom Solutions
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

DC-Micromotors, series 2237 … CXR

High torque in compact format
With the ultra-miniature DC motor series 2237 ... CXR, FAULHABER has added a new generation of graphite commutated motors to its drive range. The CXR series was developed on the basis of the tried and proven CR series concept. Its outstanding features are long life and extreme robustness. In its compact format – 37 mm long and 22 mm in diameter – the drive is able to utilize its full dynamic range with a continuous torque of 11 mNm in many different applications.
Easy speed control and positioning is provided by the Speed Controller SC 2804 or the Motion Controller MCDC 3006 from FAULHABER. A coordinated range of accessories incorporating matching-diameter gearing and three-channel encoders rounds off the package on offer along with the newly developed drive series. Long life, excellent power density and an attractive price make the new 2237 ... CXR drive series an interesting option for all industrial sectors.

Technical Data Serie 2237...CXR
Dimensions Ø 22, length 37 mm
Nominal voltage 6 - 48 V
Commutation Graphit
Δn/ΔM 148 mNm
Temperature range -30 … +100 °C
Constant torque 11 mNm
Download
Datasheet (.pdf)
Pressrelease (.pdf)
Photos (.zip)