FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International » Products  » Stepper Motors
Applications by Industry
Custom Solutions
News
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

Stepper Motors - PRECIstep® Technology

With a proven track record in micromechanics, FAULHABER has established itself as one of the leading stepper-motor specialists for sophisticated positioning systems. Alongside its state-of-the-art range of standardized products, FAULHABER offers high-precision customized solutions such as stepper motors with lead screws or hollow shafts.


[more]
[more]
Two phase Stepper Motors
Screws for Stepper Motors
The single and two phase Stepper Motors are conceived with proprietary technology, featuring minimum volume and weight.
The multi-polar rotor and radial permanent magnets design, the reduced number of components used, give these Stepper Motors a very high reliability and an outstanding resistance to shock and vibrations.
The benefits resulting from these features make the Stepper Motors a reliable, high performance, small size and quiet running device in demanding motion applications.
The extremely fine surface of the rolled lead screws and the lead screws pitch – approx. 8 – 21 μm depending on the type – is the key to minimum friction and thus high resolutions with joltlessand backlash-free movement. The result: maximize precision in minimum space. Ideal for demanding positioning tasks, such as optical filters, focusing units, distribution of medical samples, inner-tube valves and other micropositioning systems.
[more]

[more]