FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP LOG IN/REGISTRATION
International » Products  » DC-Micromotors
Applications by Industry
Custom Solutions
News
Exhibitions & Events
Jobs & Careers
Technical Library
Contact & Catalogue
FAULHABER worldwide

DC-Micromotors

[more]
[more]
Features

DC-Micromotors Flat DC-Micromotors
and DC-Gearmotors
Commutation Precious Metal or Graphite Precious Metal
Motor Diameter 6 ... 38 15 ... 26 mm
Motor Length 15 ... 63 6 ... 19 mm
Shaft Diameter 1,5 ... 6,0 1,5 ... 3,0 mm
Nominal Voltage 1,5 ... 48 3 ... 24 Volt
Speed 5 000 ... 20 000 5 500 ... 10 000 rpm
Continuous Torque 0,11 ... 110 0,3 ... 100 mNm
[more]
[more]