Press Suppliers
Press Suppliers
FAULHABER visual campaign super combination header

The drive specialist FAULHABER has once again demonstrated its competence as a system provider and has extended its BXT flat motor series by adding corresponding gearheads and integrated encoders as well as speed controllers that are also exceptionally short in the axial direction. All components have been optimised to ensure that they function perfectly together. The three sizes can solve many different drive challenges. In the case of a lower-arm prosthesis, for example, the smallest drive with a diameter of 22 mm would be ideal for the hand and the 16 mm long motor for the elbow. Other possible applications for the small compact drive systems are robot grippers, industrial automation, humanoid robots and even bio-robotics for motorised – i.e. power-assisting – hand exoskeletons. Thanks to their precise speed control properties, they are also suitable for e.g. dialysis machines or medical pumps.

Innovative winding technology for more torque

The motors were developed based on the classic external rotor design. Thanks to innovative winding technology and optimised construction, the brushless DC-servomotors produce torques up to 134 mNm within a diameter of 22 mm, 32 mm and 42 mm and deliver a continuous output of up to 100 W with a high level of efficiency. This means the compact motors significantly exceed the standards usual in this drive class. Particularly the ratio of torque to installation space and weight is much better than what is common on the market. Thanks to the high copper filling factor and the design of the pole shoes, the magnetic field is strong and the cogging torque very small. The motors, which operate at speeds up to 10,000 rpm, are available with or without a housing, which again extends the range of potential applications.

Metallic planetary gearheads with numerous reduction ratios

The GPT metal planetary gearhead family, which also impresses with compact dimensions and high torque, is suitable for speed reduction of the flat motors. The pure metal gearheads achieve performance values that are comparable to those of significantly more expensive technologies available, such as those that use ceramic components. The gearheads are available with motor-compliant diameters and offer reduction ratios from 3:1 to 1,294:1 with extremely fine graduations in up to four stages. Each stage was optimised for high performance with respect to torque and speed. Depending on the diameter, the gearheads achieve continuous torques of 1, 8 and 18 Nm. Higher torques are also possible for a short period.

Furthermore, the gearheads are extremely robust and tolerate continuous loads as well as rapid load changes. They have been developed for limited axial installation space and are significantly shorter than other models with the same diameter. The single-stage 22 mm version, for example, is only approx. 18 mm long and the four-stage version approx. 37 mm. With the 42 mm gearhead, the lengths are just under 31 mm and approx. 68 mm respectively.

Housed encoder with high positioning accuracy

All BXT motors are equipped with digital Hall sensors and, thanks to their large number of poles, their speed can be controlled very precisely. The IEF3-4096 magnetic encoder is available for precise positioning tasks. The encoder is fully integrated in the housed motor variant, thereby increasing the length of the overall drive by just 6.2 mm. Despite of the flat design, it offers three channels with index function, a Line Driver and a high resolution of up to 4,096 lines per revolution. The combination of motor and encoder is an ideal system solution in cases where extremely precise positioning must be performed in constrained spaces and, at the same time, high torques are required, e.g. in robotics, medical technology, laboratory automation or industrial automation.

Integrated speed controllers complete the product range

Beginning in April 2020, speed controllers will also be available for the BXT motors. They are integrated in the housed versions of the BXT motors and increase the length of these motors by just 6.2 mm. The well though-out design concept enables both the encoder and the speed controller to be installed in the same housing and also permits a large number of common parts to be used. Speed control is performed by the digital Hall sensors integrated in the motors. Thus, a wide speed range from 200 rpm to 10,000 rpm is available. The compact combination of motor and speed controller is ideal for space-critical applications and simplifies installation and commissioning.

Products

Brushless DC-Flat Motors
2214 ... BXT R
External rotor technology, without housing
Product details
Data sheet (PDF)
Brushless DC-Flat Motors
3216 ... BXT R
External rotor technology, without housing
Product details
Data sheet (PDF)
Brushless DC-Flat Motors
4221 ... BXT R
External rotor technology, without housing
Product details
Data sheet (PDF)
Encoders
IEF3-4096
magnetic Encoder, digital outputs, 3 channels, 16 - 4096 lines per revolution
Product details
Data sheet (PDF)
Encoders
IEF3-4096 L
magnetic Encoder, digital outputs, 3 channels, 16 - 4096 lines per revolution, Line Driver
Product details
Data sheet (PDF)
Planetary Gearheads
22GPT
High Torque
Product details
Data sheet (PDF)
Planetary Gearheads
32GPT
High Torque
Product details
Data sheet (PDF)
Planetary Gearheads
42GPT
High Torque
Product details
Data sheet (PDF)
Downloads

Press releasePDFDOCX

Press image

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.